Emergency Transfer Load Manager (EXL)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

Caterpillar offers standard paralleling solutions, which are ideal for use in Distributed system configurations found in Data Center applications as well as Soft Load Automatic Transfer Switch (ATS) applications. The Emergency Transfer Load Manager (EXL) product line provides standard paralleling controls in a Controls Only - panel mounted configuration and can be integrated into existing switchgear to provide a fully automated system lineup. The EXL allows for operating generator sets in pre-configured Emergency Standby, Prime power and Parallel with Utility configurations for single generator/single Utility applications. It is a wall mounted, cost effective alternative to switchgear mounted controls.

Technical Summary

Units:
Configuration Wall mounted paralleling control system that monitors and controls a single generator and a single utility. Wall mounted paralleling control system that monitors and controls a single generator and a single utility. Less
Modes of Operation Utility Import, Export, and base load operations, Peak shaving, and Emergency Standby. Closed Transition to/from Generator Power Utility Import, Export, and base load operations, Peak shaving, and Emergency Standby. Closed Transition to/from Generator Power Less
Application LV and MV (208V-32kV) LV and MV (208V-32kV) Less

Generator Protective Devices

ANSI Protective Devices 15/25. 27/59, 81 O/U, 32, 40, 50, 51 15/25. 27/59, 81 O/U, 32, 40, 50, 51 Less

Utility Protective Devices

ANSI Protective Devices 15/25. 27/59, 81 O/U, 32, 40, 47, 51, 86 15/25. 27/59, 81 O/U, 32, 40, 47, 51, 86 Less

Environmental Parameters

Certifications IBC, CBC, UBC, & OSHPD Certified IBC, CBC, UBC, & OSHPD Certified Less
Control Panel Enclosure NEMA 1 or NEMA 3R Freestanding Construction NEMA 1 or NEMA 3R Freestanding Construction Less
Operating Temperature 0-50°C 0-50°C Less
Storage Temperature -20°C to +60°C -20°C to +60°C Less
Low Voltage Standards NEMA SG-5, CSA,ANSI C37.51, ANSI C37.20.1, UL1558 or UL 891, NFPA 110, NFPA 99 and NFPA 70 NEMA SG-5, CSA,ANSI C37.51, ANSI C37.20.1, UL1558 or UL 891, NFPA 110, NFPA 99 and NFPA 70 Less
Medium Voltage Standards NEMA SG-5, ANSI / IEEE C37.20.2, CSA-C22.2 No. 31-M89, EEMAC G8-3.2, NFPA 70, NFPA 99 and NFPA 1110 NEMA SG-5, ANSI / IEEE C37.20.2, CSA-C22.2 No. 31-M89, EEMAC G8-3.2, NFPA 70, NFPA 99 and NFPA 1110 Less

Product Features

  • Automatic Synchronizing and Paralleling Controls
  • Automatic operation Emergency Standby applications
  • Communications with the on package genset controller which affords viewing of detailed engine and generator parameters on the LCD display
  • Accommodates interface to a user Building Management System via ModBus RS-485
  • User configurable engine exercise mode
  • Password Security System to ensure system security

Emergency Transfer Load Manager (EXL) Standard Equipment

6" LCD Touchscreen display (HMI)

Instant Auto Selector Switch
  • Allows user to return sysem to automatic in the event of a touchscreen failure

Spare inputs and outputs
  • 3 digital inputs and 6 relay outputs programmable from the HMI

Top or Bottom Interconnect Control Wiring Access

Emergency Transfer Load Manager (EXL) Optional Equipment

Supplemental Hardware 25 Device
  • Provides additional discrete synchronization protection

Placeholder image
Power Profile - Fred Hutchinson Cancer Research Center
Learn More
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers