Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

The Cat Double Conversion Battery UPS system utilizes Insulated Gate Bipolar Transistor (IGBT) based technology to provide clean, stable power to sensitive loads, ensuring reliable protection, optimum performance and extended life. The Cat UPS is also a flexible, cost-effective and user-friendly solution for ensuring uninterrupted power. Robust digital components are used throughout the system to yield reliable and trouble-free support of your critical loads. Designed for continuous operation, the Double Conversion UPS features redundant components and cooling. And, the UPS is fault tolerant with a built-in, 100% continuous duty-rated static bypass switch. The Cat Double Conversion UPS is also flexible. The units can be paralleled for redundancy or additional capacity. They feature an intuitive man/machine interface and can be easily integrated into networking and monitoring systems using common protocols such as Modbus or SNMP. This user-friendly UPS features a large, high-definition LCD front panel display, LED mimic diagram and event logging with date-time stamping of 5000 events. The Advanced Monitoring feature provides intelligent battery management that automatically tests the battery system and provides life cycle monitoring of remaining battery life expectancy.

Technical Summary

Units:
Rated Power 160 kVA (144 kW) - 500 kVA (450 kW) 160 kVA (144 kW) - 500 kVA (450 kW) Less
System Efficiency Up to 94.3% Up to 94.3% Less
Energy Storage Battery Battery Less

Product Features

  • Double conversion topology
  • Integrated battery management system
  • Small footprint
  • Up to 94.5% total system efficiency
  • Power factor corrected input
  • Transient protection
  • High-speed voltage regulation
  • Bottom cable entry
  • Low input current distortion
  • Simple installation
  • Low maintenance
  • Quiet operation
  • Parallel up to 8 units

Reliable Power Protection for Critical Applications

Cat® double conversion battery UPS systems utilize IGBT based technology to provide clean, stable power to sensitive loads, ensuring critical power protection, optimum performance, and extended life of the protected equipment.

Superior Design

Superior system design and the use of robust digital components throughout the system yield a reliable and trouble-free UPS system.

High Availability

The UPS has been designed for continuous operation. Redundant components and cooling are included for increased reliability, and the UPS is fault tolerant with built in 100% rated static bypass switch.

Flexible and Upgradeable

Further capacity can be added by paralleling (maximum system output of 2000 kVA). The UPS has an intuitive man/machine interface with a large high definition display and animated mimic display. It can be easily integrated into networking and monitoring systems using common protocols such as Modbus or SNMP.

Worldwide Product Support

Cat dealers provide extensive post sale support including maintenance and repair agreements. Factory qualified technicians are trained to support every aspect of your Cat UPS system.

UPSB505 Standard Equipment

Front Panel Display
  • LCD display
  • LED mimic diagram
  • Event logging with date-time stamping of over 2000 events
  • Audible Alarms
  • Emergency Power Off (EPO) Contacts

Advanced Monitoring
  • Provides intelligent battery management that automatically tests the battery system and provides life cycle monitoring of remaining battery life expectancy.

Network Management Card
  • SNMP protocol over 10/100MB Ethernet connection, plus web interface and direct email/pager/SMS notification.

Alarm Relay Card
  • Four programmable 9VDC input contacts (20mA consumption) and six programmable 30VDC output contacts (rated for 1A at 30VDC) for remote monitoring of UPS operation.

Internal Maintenance Bypass
  • Promotes safe UPS maintenance
  • Eliminates the need for costly additional external bypass breakers
  • Reduces installation costs

UPSB505 Optional Equipment

Battery Circuit Breaker
  • Provides circuit breaker disconnect for battery power source for use with customer supplied batteries

Top cable entry
  • Provides auxiliary cabinet for top cable entry.

Backfeed protection
  • Provides disconnect of the UPS from the input source on UPS discharge

External sync
  • Provides controls to synchronize the outputs of two UPS modules.

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers