< Back

Financing & Insurance
See our Offers


The Cat® C7 ACERT™ Industrial Power Unit is offered in ratings ranging from 168-205 bkW (225-275 bhp) @ 1800-2200 rpm. These ratings meet China Stage II, U.S. EPA Tier 3 equivalent, EU Stage IIIA equivalent emission standards. Conveniently pre-configured for a wide range of applications, the Cat® Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.

Power Rating

Minimum Rating 225.0 bhp 168.0 bkW Less
Maximum Rating 275.0 bhp 205.0 bkW Less
Rated Speed 2200 rpm 2200 rpm Less

Emission Standards

Emissions China Stage II, U.S. EPA Tier 3 Equivalent, EU Stage IIIA Equivalent China Stage II, U.S. EPA Tier 3 Equivalent, EU Stage IIIA Equivalent Less


Engine Configuration Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel Less
Bore 110 mm (4.33 in) 110 mm (4.33 in) Less
Stroke 127 mm (5.0 in) 127 mm (5.0 in) Less
Displacement 7.2 L (442 in³) 7.2 L (442 in³) Less
Aspiration Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) Less
Compression Ratio 17:1 17:1 Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less

Power Unit Dimensions (Approximate. Final dimensions dependent on selected options)

Length 2029.5 mm (79.9 in) 2029.5 mm (79.9 in) Less
Width 974.8 mm (38.4 in) 974.8 mm (38.4 in) Less
Height 1986.3 mm (78.2 in) 1986.3 mm (78.2 in) Less
Weight - Net Dry (Standard configuration without oil, cooling, clutch, compressor, A/C) 1250 kg (2756 lb) 1250 kg (2756 lb) Less


Meets U.S. EPA Tier 3 equivalent, EU Stage IIIA equivalent emission standards. Available using U.S. EPA Flexibility or EU Flexibility, and for other regulated and non-regulated areas.

Reliable, Quiet and Durable Power

World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life.

Package Size

Exceptional power density enables standardization across numerous applications. Multiple installation options minimize total package size. Ideal for equipment with narrow engine compartments.

Broad Application Range

Industry leading range of factory configurable ratings and options for agricultural, material handling, construction, mining, aircraft ground support, and other industrial applications.


Every Cat engine is manufactured to stringent quality standards in order to assure customer satisfaction.

World-class Product Support Offered Through Global Cat Dealer Network

  • Scheduled maintenance, including S•O•SSM sample
  • Customer Support Agreements (CSA)
  • Caterpillar Extended Service Coverage (ESC)
  • Superior dealer service network
  • Extended dealer service network through the Cat Industrial Service Distributor (ISD) program

C7 ACERT™ Standard Equipment

Air Inlet System
  • Turbocharged
  • Air-to-Air Aftercooled

Control System
  • Electronic governing, PTO speed control
  • Programmable ratings
  • Automatic altitude compensation
  • Power compensation for fuel temperature
  • Programmable low and high idle and total engine limit
  • Electronic diagnostics and fault logging
  • Engine monitoring system SAE J1939 broadcast and control
  • ADEM™ A4 Electronic Control Unit (ECU)

Cooling System
  • Thermostats and housing, vertical outlet
  • Jacket water pump, centrifugal
  • Water pump, inlet

Exhaust System
  • Exhaust manifold, dry
  • Optional exhaust outlet

Flywheels and Flywheel Housing
  • SAE No. 1 flywheel housing

Fuel System
  • HEUI™ injection
  • Fuel filter, secondary (2 micron)
  • ACERT™ Technology
  • Fuel transfer pump
  • Fuel priming pump

Lube System
  • Crankcase breather
  • Oil cooler
  • Oil filler
  • Lube oil filter
  • Front sump oil pan
  • Oil dipstick
  • Gear driven oil pump

  • Vibration damper
  • Lifting eyes
  • Cold start capability to -20° C (-4° F)
  • Paint: Caterpillar yellow, with optional colors available at request