C32 Tier 3 / IMO II

< Back

Financing & Insurance
See our Offers

Overview

Cat C32 Generator Set (US EPA Tier 3 / IMO II)

Generator Set Specifications

Units:
Minimum Rating 219 ekW 219 ekW Less
Maximum Rating 940 ekW 940 ekW Less
Frequency 60hz 60hz Less

Engine Specifications

Configuration Vee-12, 4-stroke-Cycle-Diesel Vee-12, 4-stroke-Cycle-Diesel Less
Aspiration Turbocharged-aftercooled aspiration Turbocharged-aftercooled aspiration Less
Bore 5.71 in 145.0 mm Less
Stroke 6.38 in 162.0 mm Less
Displacement 1959.0 cu in 32.1 l Less
Emissions U.S. EPA Tier 3 / IMO II emissions certified U.S. EPA Tier 3 / IMO II emissions certified Less
Rated Engine Speed 1800 rpm 1800 rpm Less
Governor Electronic (A4 ECM) Electronic (A4 ECM) Less
Refill Capacity Lube Oil System w/ oil filter change: 146 L (38.5 gal) Lube Oil System w/ oil filter change: 146 L (38.5 gal) Less
Oil Change Interval 750 hrs 750 hrs Less
Cooling Heat exchanger, keel or radiator cooled Heat exchanger, keel or radiator cooled Less
Generator SR5 - Form Wound SR5 - Form Wound Less

Generator Set Dimensions

Length 167.2 in/4245 mm (minimum), 226.1 in/5742 mm (maximum) 167.2 in/4245 mm (minimum), 226.1 in/5742 mm (maximum) Less
Width 59.9 in/1521 mm (minimum), 89.8 in/2280 mm (maximum) 59.9 in/1521 mm (minimum), 89.8 in/2280 mm (maximum) Less
Height 70.4 in/1747 mm (minimum), 92.8 in/2356 mm (maximum) 70.4 in/1747 mm (minimum), 92.8 in/2356 mm (maximum) Less
Package Dry Weight 15721 lb/7131 kg (minimum), 21998 lb/9978 kg (maximum) 15721 lb/7131 kg (minimum), 21998 lb/9978 kg (maximum) Less

SCAC

Separate-circuit aftercooling – no sea water in aftercooler

Fuel System

Reliable electronic controlled unit injector fuel system. Enhanced control of fuel injection optimized through crank timing and A4 ECM technology. Advanced combustion technology to optimize fuel consumption and meet emissions without aftertreatment.

Power Reserve

Industry leading power reserve

Certifications

Wide range of available Marine Society certifications

Warranty

Industry-leading warranty coverage for factory packaged components

Service

Global dealer network for service in any location

C32 Tier 3 / IMO II Standard Equipment

AIR INLET SYSTEM
  • Separate circuit aftercooled (SCAC)

CONTROL SYSTEM
  • 24V control system

COOLING SYSTEM
  • Heat exchanger, keel or radiator cooled
  • Watercooled exhaust manifold and turbocharger
  • Hard seawater lines – no flexible hoses
  • Flanges for cooling connections, ANSI or DIN

FUEL SYSTEM
  • Duplex fuel filters with hybrid fuel lines
  • Fuel transfer and priming pump

GENERATORS AND GENERATOR ATTACHMENTS
  • IP23, air cooled, form wound SR5 generator offered in 440, 480 and 690V

LUBE SYSTEM
  • Oil fill, simplex filter and dipstick

MOUNTING SYSTEM
  • Helical spring/rubber isolated mounting for vibration and structure borne noise reduction

GENERAL
  • Right or left hand service sides
  • Customer wiring and service tool connector

C32 Tier 3 / IMO II Optional Equipment

AIR INLET SYSTEM
  • Closed crankcase ventilation

ALARM AND PROTECTION
  • MGCP II or MGCP IIIB control panel with Cat® alarm and protection system
  • IP44 generator protection

EXHAUST SYSTEM
  • Muffler
  • SOLAS approved spray shielding

CHARGING SYSTEM
  • Charging alternator

CONTROL SYSTEM
  • EMCP 4.2 control panel

FUEL SYSTEM
  • Installed primary fuel filter with water separator and manual or electric priming pump
  • Fuel cooler

LUBE SYSTEM
  • Duplex oil filters

STARTING SYSTEM
  • Starting motors – air, electric or dual