Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Producing oil and gas is a complex task that requires equipped designed specifically for the oilfield. Cat C-Series oilfield diesel generator sets offer a rugged design capable of withstanding harsh conditions in the oilfield. Decades of experience in engine manufacturing combined with the latest electronics deliver the highest performance, safe operation, low emissions, and simplified operator interface. Cat generator sets are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. C32 ACERT oilfield diesel generator set. Ratings: 800 - 910 ekW (1000 - 1300 kVA) @ 50 and 60 Hz (1500 and 1800 rpm) meet U.S. EPA Tier 2 equivalent, EU Stage II equivalent emission standards.

Engine Specifications

Units:
Maximum Rating 800 ekW (1000 kVA) 800 ekW (1000 kVA) Less
Minimum rating 910 ekW (1300 kVA) 910 ekW (1300 kVA) Less
Emissions/fuel strategy U.S. EPA Tier 2 U.S. EPA Tier 2 Less
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Manifold type Dry Dry Less
Bore 5.7 in 145.0 mm Less
Stroke 6.4 in 162.0 mm Less
Displacement 1959.0 in3 32.1 L Less
Engine control and protection ADEM A4 ADEM A4 Less
Generator set control EMCP 3.1 EMCP 3.1 Less
Generator SR4B SR4B Less
Fuel system MEUI MEUI Less
Frequency (Speed) 50/60 Hz (1500/1800 rpm) 50/60 Hz (1500/1800 rpm) Less

Capacity for Liquids

Fuel Diesel Diesel Less

Dimensions

Length 206.0 in 5228.0 mm Less
Width 75.0 in 1905.0 mm Less
Height 86.0 in 2180.0 mm Less
Weight 20500.0 lb 9299.0 kg Less

Product Design

Rugged construction designed to withstand harsh oilfield conditions
Shipped from the factory complete and ready to run
C-Series engines are field-proven in thousands of applications worldwide
Heavy-duty oilfield base designed for load/unload operations in the field
Oversized generators ideal for camp power applications
Heavy-duty, easy to clean cooling system ideal for high ambient temperature operation with no loss of power

EMCP 3.1 Control Panel

EMCP 3.1 offers complete generator set control including engine/generator monitoring, metering, and protection
Segregated low voltage (AC/DC) accessory box provides single point access to accessory connections
Simplified operator interface

Product Support Offered Through the Global Cat Dealer Network

- More than 2,200 dealer outlets - Cat factory-trained dealer technicians service every aspect of your Cat petroleum product - Worldwide parts availability, service, and warranty - Preventive maintenance agreements available for repairbefore- failure options - S•O•SSM program matches your oil and coolant samples against Caterpillar set standards to determine: • Internal engine component condition • Presence of unwanted fluids • Presence of combustion by-products • Site-specific oil change interval

Over 80 Years of Engine Manufacturing Experience

Ownership of these manufacturing processes enables Caterpillar to produce high quality, dependable products.

Web Site

For all your petroleum power requirements, visit www.catoilandgasinfo.com.

C32 ACERT Tier 2 Standard Equipment

Air Inlet System
  • Dual element air cleaner
  • Service indicator

Cooling System
  • Radiator package mounted (50° C)
  • Coolant drain line with valve at edge of base
  • Coolant level sensor
  • Fan and belt guards
  • Coolant level sight gauge
  • Cat Extended Life Coolant
  • Metal top and bottom tanks

Exhaust System
  • Dry exhaust manifold
  • Flange outlets

Fuel System
  • Primary fuel filter with integral water separator
  • Secondary fuel filters
  • Fuel priming pump
  • Flex fuel lines
  • Fuel cooler

Generator
  • SR4B brushless
  • Self excited
  • Class H insulation
  • Form wound
  • IP23 protection
  • Cat DVR 3-phase sensing with selectable volts/Hz
  • 3 sensing CTs and one droop CT
  • Anti-condensation space heater

Generator Attachments
  • Bus bar - NEMA and IEC mechanicallug holes
  • Bottom cable entry; capable of top cable entry

Controls
  • ADEM A4 ECU
  • EMCP 3 Control Panel

Lube System
  • High efficiency oil filter
  • Oil drain valves
  • Fumes disposal
  • Gear-type lube oil pump
  • Deep sump oil pan

Mounting System
  • Steel base frame (skidable)
  • Anti-vibration mounts (shipped loose)
  • Designed welded base for increased durability (I-beam design)

Starting/Charging System
  • 24-volt starting motor
  • 45-amp charging alternator
  • Battery rack
  • Battery disconnect switch
  • Oversized batteries

General
  • Paint — Caterpillar yellow except rails and radiators (gloss black)
  • Flywheel and flywheel housing — SAE No. 0

C32 ACERT Tier 2 Optional Equipment

Air Inlet System
  • Air inlet adapters
  • Precleaners

Exhaust System
  • Stainless steel exhaust flex fittings
  • Elbows, flanges, expanders, and Y adapter

Generator
  • Permanent magnet excitation
  • Oversize and premium generators

Starting/Charging System
  • Jacket water heater with shutoff valves
  • Battery chargers (10 amp)

Controls
  • EMCP 4.2 control panel
  • EMCP 4.3 control panel
  • Local or remote annunciator panel
  • Generator temperature monitoring and protection
  • Discreet I/O module
  • Load share module (optional with direct rack)

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers