WS273 XD

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

When your job needs a stimulation pump, we’re ready. Our full line of well stimulation pumps are designed and manufactured by Caterpillar, in Caterpillar factories for single-source package confidence. WS273 XD well stimulation pumps are ideal for well stimulation applications using Cat 3512C (HD) engines and TH55 transmissions. Cat well stimulation pumps are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. Cat WS273 XD Well Stimulation Pump. Maximum power input: 2014 bkW (2700 bhp) @ 275 rpm.

Pump Specifications

Units:
Maximum Input 2700.0 bhp 2014.0 bkW Less
Maximum RPM 275.0 RPM 275.0 RPM Less
Number of Plungers 3.0 3.0 Less
Stroke Length 10.0 in 254.0 mm Less
Pump Weight 18000.0 lb 8165.0 kg Less
Gear Ratio 5.55:1 5.55:1 Less

Benefits - Fluid Ends

• Valve-over-valve design simplifies valve, seat, and plunger installation• Full line of 1502 discharge flanges – male, female, and blank• Log-style suction manifold• Grooveless valve stop; grooveless design eliminates stress risers present with a grooved valve stop design• Plungers with advanced surface technology• Premium plunger packing• Polypak seals for more reliable sealing at suction cover and discharge flanges• Fluid end components designed to maximize interchangeability across our fluid end line and with industry standard fluid ends

Benefits - Stainless Steel Options

• All XD Geometric benefits• Improved corrosion resistance, particularly in recycled water applications• Improved resistance to stress corrosion cracking• Optimized autofrettage parameters specifically for stainless steel material

Benefits - Power Ends

• Reverse helical pinion and bull gear design – great reliability• Fully welded structure with additional internal supports• Two-piece stay rod design – pretensioned stay rod lowers cyclic loading and fatigue stress• Nose plate-to-frame design includes a dovetail interlocking design, which increases the structural strength• Forged or fabricated bull gears – no cast material• Forged crankshaft – one piece

WS273 XD Standard Equipment

Fluid Ends
  • Valve-over-valve design simplifies valve, seat, and plungerinstallation
  • Full line of 1502 discharge flanges – male, female, and blank
  • Log-style suction manifold
  • Grooveless valve stop,grooveless design eliminates stress risers present with agrooved valve stop design
  • Plungers with advanced surface technology
  • Premium plunger packing
  • Polypak seals for more reliable sealing at suction cover anddischarge flanges
  • Fluid end components designed to maximize interchangeabilityacross our fluid end line and with industry standard fluid ends

Stainless Steel Options
  • All XD Geometric benefits
  • Improved corrosion resistance, particularly in recycled water applications
  • Improved resistance to stress corrosion cracking
  • Optimized autofrettage parameters specifically for stainless steel material

Power Ends
  • Reverse helical pinion and bull gear design – great reliability
  • Fully welded structure with additional internal supports
  • Two-piece stay rod design – pretensioned stay rod lowerscyclic loading and fatigue stress
  • Nose plate-to-frame design includes a dovetail interlockingdesign, which increases the structural strength
  • Forged or fabricated bull gears – no cast material
  • Forged crankshaft – one piece

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers