Cat® M Series Wheel Loader with Integrated Payload Technology Increases Efficiency

Cat® M Series Wheel Loader with Integrated Payload Technology Increases Efficiency

With costs rising and profit margins shrinking, many customers are seeking ways to produce more in less time, with greater fuel efficiency. Now with Cat® Production Measurement, the Cat M Series wheel loader delivers precision payload weighing and world-class accuracy with our newest, most advanced payload scale yet. Cat Production Measurement helps operators achieve target payload the first time, eliminating under-loading and overloading that result in lost productivity and higher fuel usage. It all adds up to more efficient loading cycles, lower costs to move materials and more value for your business.

Cat Production Measurement

  • Fully integrated, on-the-go payload data displayed on the standard touch-screen monitor
  • Collects payload weight and cycle count data
  • Cat exclusive low-lift weigh allows operator to weigh loads without running through the entire lift cycle
  • Tip Off modes help the operator quickly adjust the last bucket load during the final pass
  • Provides useful productivity and efficiency reporting both onboard to the operator and off-board to the project/site

Features

  • Low Lift Weigh
  • Tip Off at truck or pile
  • Overload detection
  • 3 Trip Counters (A, B and Material)
  • Daily production totals via VisionLink®
  • Detailed production reports via VIMS™pc

Payload Data

  • Total Payload Weight
  • Total Truck Load Count
  • Idle Time %
  • Avg. Payload / Hr or Avg. Payload / Cycle (productivity)
  • Avg. Payload / Fuel Unit (efficiency)

Cat Production Measurement is available on all 2014 M Series wheel loaders. In the future, it will be available on C Series Articulated Trucks and F Series Excavators.

Contact Your Dealer to Learn More


PAYLOAD: The Optimization You Want

See more about Cat® Connect PAYLOAD technologies and what they can do for your business.

Learn More

Cat Wheel Loaders

No matter what your loading or material handling job is, your Cat dealer can help you choose the wheel loader that best matches your application.

View Wheel Loaders