Efficient, Sustainable Power

RELIABLE, COST-EFFICIENT COMBINED HEAT AND POWER

 

The University of Maryland Upper Chesapeake Medical Center (UM UCMC) found that existing backup generators could no longer support power needs during power outages. To ensure continuous patient care, UM UCMC decided on cost-effective combined heat and power (CHP).

UM UCMC worked with local Cat® dealer Alban Power Systems to install a new Cat G3516H natural gas-fired generator set for 2 MW of power. The G3516H can simultaneously provide electricity for electrical loads and heat energy for thermal requirements. The system also uses waste heat to produce steam to create cool water for air conditioning. These byproducts of a CHP system make it more efficient than traditional energy systems.

 

When combined with the existing diesel generator, the system can power 65 percent of campus loads and 90 percent of healthcare occupancy loads. While it operates at about 60 percent of its capacity, the G3516H can crank up to full power during an outage to help meet energy needs at UM UCMC.

With a priority need for a high-efficiency generator set that could meet emissions reduction levels, the CHP system and the G3516H was a great fit for UM UCMC. Alban continues to provide support with parts, training, and maintenance services as needed.

Read the in-depth details by downloading the Power Profile.


UCMC WINS ENERGY STAR CHP AWARD

UCMC WINS ENERGY STAR CHP AWARD

The U.S. EPA has recognized the University of Maryland Upper Chesapeake Medical Center for their combined heat and power (CHP) system. A cost-effective Cat G3516H high-efficiency natural gas fired generator powers the system, achieving an operating efficiency of 73 percent, and saving the University an estimated $300,000 each year.

read more

FREE POWER SYSTEMS TRAINING

training

Learn to size a gen set with SpecSizer software, about Tier 4 emission regulations, disaster preparedness and more.

GET TRAINING DETAILS HERE

Cat® G3516H Generator Set

Cat G3516H Generator Set for sustainable power

The high-efficiency G3516H natural gas generator set for CHP and continuous electric power applications can be used in industrial and commercial facilities and distributed generation power plants by electric utilities.

View Product