INNOVATION YOU CAN BANK ON

More than 8,000 Caterpillar engineers and technical experts are at work around the world, looking for ways to make our products work harder, last longer, cost less to operate and use less fuel. We design products collaboratively, leveraging decades of systems integration expertise to help Caterpillar customers succeed.

 

10 INNOVATIONS THAT SAVE FUEL

We’re incorporating features across the product line to make your equipment more fuel efficient.*

  1. Power-Dense Engine: By improving power density, we can give you higher performance in a lighter-weight package, which translates into better fuel efficiency and reduced emissions.
  2. Load-Sensing Hydraulics: Load-sensing hydraulics cut fuel consumption by automatically directing the right amount of flow to the implements based on operating conditions. They also reduce heat generation for extra fuel savings.
  3. Automatic Engine Idle Shutdown: Thanks to advanced electronics, some machines are programmed with an optional shutdown feature that stops the engine after a pre-determined period of idle time, saving fuel and reducing emissions.
  4. Energy Recovery System: Save fuel without sacrificing performance with an innovative hybrid system that lets you capture and store excess hydraulic energy, then use it later in the work cycle.
  5. Economy Mode: Running a machine in economy mode when the job allows reduces maximum engine speed and cuts fuel usage by as much as 6%.
  6. System-Designed Linkages, Buckets & Work Tools: When the working end of your machine is designed as a total system, the result is a wheel loader or excavator that fills
its bucket faster, for quick cycle times and excellent 
fuel efficiency.
  7. Lock-Up Torque Converter: We put a standard lock-up clutch torque converter in some models—and made it optional for others—so you can meet aggressive production goals while saving fuel.
  8. Electro-Hydraulic Joystick Controls: Intuitive, easy-effort joystick controls help operators—
even those with less experience—work quickly and efficiently while conserving fuel.
  9. Integrated Power System: As the largest vertically integrated manufacturer in our industry, we’re able to design the entire power train as a single optimized system that delivers high performance, long life and great fuel economy. And that’s just the beginning.
  10. Productivity & Equipment Management Systems: Whether your goal is higher production, lower costs, longer component life, better fuel efficiency—or all of the above—our systems give you the data you need to benchmark performance, set improvement goals, measure progress and achieve results.

*All features not available on all machines

 

Our Most Fuel-efficient Models

966M XE WHEEL LOADER
The 966M XE Wheel Loader, with an advanced power train, has been designed to deliver superior performance and fuel efficiency while simplifying the operator’s interface and operating technique. The XE technology results in up to 25% improvement in fuel efficiency over the M Series standard configuration and up to 35% over the K Series standard configuration.

See 966M XE Features

336E H HYDRAULIC EXCAVATOR
Power through your biggest, toughest jobs, but cut your fuel bill at the same time when you run a 336E H Hybrid from Caterpillar. Integrated power train components, a Tier 4 Final engine and an exclusive hydraulic hybrid system make the machine up to 30% more fuel efficient than the standard 336E.

See 336E H Features

D6T T4F DOZER
Get the pushing power you want for heavy dozing and the precise control you need for finish grading, all in one fuel-efficient package. With its Tier 4 engine, standard Eco Reverse mode and enhanced autoshift and blade control functions, the D6T delivers the perfect combination of productivity and fuel economy.

See D6T Tier 4 Final Features

Want to learn more about innovative machine features? Download the PDF »

 


Stay connected

FILL OUT THE FORM TO RECEIVE EXCLUSIVE TIPS TO IMPROVE FUEL EFFICIENCY.
 

Sign Up


IDLE TIME

Machine ignition

Idle time is probably costing you more than you think. Take a closer look at the total cost of idle time and see how other equipment owners are reducing it.

Learn More

OPERATOR TECHNIQUE

Operator driving machine

Find out why investing in training can cut fuel use by 10-12% percent and help you attract and retain skilled operators.

Learn More

TECHNOLOGY

Machine ignition

Discover how tracking and using a few key pieces of machine data can help you improve fuel efficiency and profitability.

Learn More

JOBSITE SETUP

Operator driving machine

Set up the jobsite right and you’ll boost productivity and burn less fuel. Learn how Caterpillar can help you increase efficiency by 15% or more.

Learn More

FUEL EFFICIENCY FUNDAMENTALS

Idle time, operator technique, equipment selection, technology and jobsite setup are some of the key
factors that affect fuel efficiency. Focus on the fundamentals and you’ll cut costs, increase productivity and get more work from every tank.

Go back home