Set a New Standard with
F-Series Pavers

View Product models
Set a New Standard with<br>F-Series Pavers
"We see excellent results from smoothness to density."

Paver crew shares why they like the AP1055F asphalt paver.

CAN I GET 30 MORE MINUTES OF CREW UPTIME WITH THIS PAVER?
Get More Details
MORE CHOICES FOR HIGHER DENSITIES AND INCREASED PAVING WIDTHS.
Learn more
Track Pavers

Maintenance-free and unmatched traction in both a smooth or tread-bar style belt, the Mobil-trac™ undercarriage provides excellent floatation, smooth travel and high speed capability.

TRACTOR WEIGHT
16 963 kg (37,398 lb)

PAVING RANGE
3.0 - 10.0 m (9 ft 10 in – 33 ft)

GROSS POWER
168 kw (225 hp)

Machine Specs

TRACTOR WEIGHT
15 584 kg (34,356 lb)

PAVING RANGE
2.55 - 10.0 m (8 ft 4 in – 33 ft)

GROSS POWER
129 kw (173 hp)

Machine Specs

TRACTOR WEIGHT
13 800 kg (30,430 lb)

PAVING RANGE
2.55 – 5.0 m (8 ft 4 in – 16 ft 4 in)

GROSS POWER
106 kw (142 hp)

Machine Specs

TRACTOR WEIGHT
7 300 kg (16,094 lb)

PAVING RANGE
1.75 – 3.42 m (5 ft 9 in – 11 ft 2 in)

GROSS POWER
55 kw (73.8 hp)

Machine Specs
Wheel Pavers

Adjustable front wheel assist and all-wheel drive torque prevent slippage for better traction and mat quality.

TRACTOR WEIGHT
15 794 kg (34,820 lb)

PAVING RANGE
3.0 - 7.65 m (9 ft 10 in – 25 ft)

GROSS POWER
168 kw (225 hp)

Machine Specs

TRACTOR WEIGHT
13 845 kg (30,522 lb)

PAVING RANGE
2.55 - 8.0 m (8 ft 4 in – 26 ft 4 in)

GROSS POWER
129 kw (173 hp)

Machine Specs

TRACTOR WEIGHT
13 161 kg (29,020 lb)

PAVING RANGE
2.55 – 6.0 m (8 ft 4 in – 19 ft 6 in)

GROSS POWER
106 kw (142 hp)

Machine Specs
What does technology really mean to my business?
Learn more
No one else in the industry offers a fuel consumption guarantee like Caterpillar on paving equipment.
Learn More