Reduce Fuel Consumption

Interruptions whether planned or unplanned often occur on the job site.  Advanced Eco-mode is a unique feature that efficiently manages engine speed to deliver the required power while conserving fuel and keeping sound levels low. When a stop occurs, the engine speed automatically lowers.

The control automatically increases engine speed when more power is required or additional cooling is needed. This unique features enables Cat® F-Series pavers to improve fuel efficiency up to 20% over some other manufacturers.


Rethink the tank

Looking for ways to improve fuel efficiency?

Learn More

Caterpillar Pays You Back

We're so sure of what you can do with our new machines, we're putting money on it.

Learn More