620K Wheel Tractor-Scrapers Feature Design Refinement for Added Productivity and Operator Convenience

For Release in North America, Brazil: March 2014
Release Number: 41PR14

The new Cat® 620 K-Series Wheel Tractor-Scrapers—621K, 623K, and 627K—further refine the design of H-Series predecessors, which introduced industry-leading features such as Sequence Assist and Load Assist that automate cycle functions for optimum production and operator convenience. K-Series models build on the productive qualities of the H-Series with new customer-requested features, including high-pressure steering, engine over-speed protection, tire-spin reduction, differential-lock engagement protection, machine/ground-speed control, and payload estimator. Payload capacity of the open-bowl 621K and open-bowl, twin-engine 627K is 28.8 tons (26.2 mt), and 27.6 tons (25.1 mt) for the elevating 627K.

In addition, the new models incorporate a number of added enhancements: Advanced Cushion Hitch uses new software to dampen end-of-stoke movement of the load cylinder for a smoother ride; hydraulic-system refinement simplifies the bowl-quick-drop function; draft-arm overflow guards divert material away from bowl sides; Auto-Stall assists in quickly bringing the transmission to operating temperature for faster  transitions from torque-convertor drive; cab interiors feature a redesigned dash, as well as visibility and operator-comfort enhancements; maintenance improvements include an easier-to-service filter bank; and the Fuel Economy Mode for the 627K adjusts shift points and power distribution for optimum fuel economy.

Engine Over-Speed Protection: If machine sensors anticipate an engine-over-speed condition, the compression brake or service brakes automatically apply at an appropriate level to keep engine speed controlled

Tire Spin Reduction: This selectable control automatically adjusts engine speed to reduce the potential for wheel slip

Differential Lock Engagement Protection: This standard new feature is designed to prevent the operator from engaging the differential lock when operating situations are inappropriate

High Pressure Steering: The 620 K-Series steering system operates at a higher hydraulic-relief setting to reduce steering effort, minimizing operator fatigue and boosting production

Machine-Speed Limiter: This feature, which can be set through the dash display or via the Cat Electronic Technician, allows the machine's top travel speed to be restricted. Once set, the machine will automatically select the transmission gear most suited for the selected speed, resulting in lower engine-load factors and reduced fuel burn

Ground-Speed Control: Ground Speed Control is intended for use when reduced top speed is required for shorter segments or time periods. The operator can set the desired top speed, and the machine will select the optimum gear for operation of the engine and transmission. 

Payload Estimator: Cat Connect makes smart use of technology and services to help improve jobsite efficiency. PAYLOAD technologies, like Payload Estimator help owners measure loads to accurately track material movement and maximize productivity. Payload Estimator is designed to calculate the machine's payload in English or metric equivalents, to an estimated accuracy of 95 percent, by measuring pressures at the bowl-lift cylinders at the start of the haul segment. Payload Estimator works optimally in conjunction with the Sequence Assist feature.

620 K-Series Specifications

  621K 623K 627K  
Engine Cat C13 ACERT™ Cat C13 ACERT T: Cat C13 ACERT Less
      S: Cat C9.3 ACERT Less
Net power, HP (kW) 407 (304) 407 (304) T: 407 (304) Less
      S: 290 (216) Less
Heaped capacity, yd3 (m3) 24 (18.3) 23 (17.6) 24 (18.3) Less
Rated load, lb. (kg) 57,600 (26 127) 55,201 (25 039) 57,600 (26 127) Less
Weight, loaded, lb. (kg) 136,452 (61 883) 143,009 (64 868) 147,134 (66 740) Less
Top speed, loaded, mph (kph) 33.5 (53.9) 33.5 (53.9) 33.5 (53.9) Less

 

http://conexpo.cat.com/

Image 1

Image 2

# # #

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Cat Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

General Email: Cat_Trade_Press@cat.com

Product Page: http://www.cat.com/en_US/products/new/equipment/wheel-tractor-scrapers.html

Reader Requests
www.cat.com/requestCatinfo