Advanced Scalable Technology for the New Cat® MD6310 Rotary Blasthole Drill Improves Drilling Efficiency and Productivity

For Worldwide Release: July 2017
Release Number: 325PR17

Building on the solid legacy of the MD6420C, the new Cat® MD6310 blasthole drill offers substantial technology, efficiency and productivity improvements. A key advantage of the machine, Cat Electronics delivers advanced troubleshooting for efficient drill operation and scalable automation. The building blocks include drill assist, semi-autonomous and remote control operation, and machine health reporting to improve drilling accuracy, reduce fuel consumption and lower total cost of ownership.

Ideal for 12- and 15-m bench heights, the new MD6310 is application-built for efficient single pass drilling down to 13.7 m (44.9 ft) or 17.5 m (57.4 ft), depending on mast configuration. Offering up to 30-degree angle holes for cast blasting, it is ideal for numerous mining applications. Reaching deeper hole depths than the MD6420C, the MD6310 better matches specific drill and blast requirements when working with Electric Rope Shovels or other loading tools that require a tall and steep muck pile. Standard on the MD6310 is a drill depth indicator, auto level/retract, auto mast, all of which contribute to cycle time improvement.

Technology improves drilling accuracy

Cat Command for drilling leverages remote and autonomous drill operation and serves as the MD6310 drill’s off-board technology foundation. Scalable solutions allow customers to select the precise level of drilling automation to match operating needs. The Drill Assist option executes all major functions for single pass drilling which automatically adapts and adjusts drill power to match the ground conditions which streamlines the entire drill cycle and lengthens bit life. 

Cat Terrain for drilling guides the drill for up to 4 times greater pattern accuracy to ensure every hole is accurately placed and drilled to plan. Cat Terrain’s logging function ensures all production is timed, mapped and recorded. Cat Terrain’s HP GPS ensures:

  • Accurate hole placement based on HP GPS navigation
  • Proper hole depth achieved using GPS to calculate and adjust based on altitude
  • Proper hole angle through orienting the drill heading and position

The MD6310 offers semi-autonomous drilling of single row missions and remote control operation for remote operation missions. One remote operator station allows an operator to manage drill operations and run up to three machines simultaneously.

Standard Cat Product Link™ improves fleet management, allowing customers to better manage their business and day-to-day operations. VisionLink®, a standard feature, grants users secure access to customizable reports and mapping, giving users equipment data critical for better fleet management.

Efficient drilling performance

Offering superior performance in DTH and Rotary for soft, medium and hard rock applications, the versatile MD6310 drills up to 311-mm (12.25 in) hole diameters. When equipped with the 13.7-m (44.9-ft) mast, it delivers up to 289.13 kN (65,000 lb) pull-down and hoist capacity to drill hole depths reaching 62.5 m (205 ft). The 17.5-m (57.4-ft) mast delivers up to 382.5 kN (86,000 lb) pull-down and hoist capacity for drilling hole depths down to 48 m (157.5 ft).

The flexible MD6310 features angle drilling to 30 degrees from vertical in 5-degree increments. With its 14-degree approach angle for easy ramp access and loading, the drill boasts a rugged Cat 349E EL excavator-type undercarriage equipped with either 600 mm (23.6 in) triple grousers for hard rock applications or 750 mm (29.5 in) triple grousers for working in soft rock. In addition, three-point oscillating suspension reduces the transfer of excessive torsional forces to the main frame.

Built for a variety of extremes, the new MD6310 delivers reliable operation at elevations as high as 4 750 m (15,000 ft) and subzero temperatures reaching -40° C (-40° F), when equipped with a cold weather package. It is powered by a Cat C32 ACERT™ Tier 4 Final engine that produces 760 kW (1,018 hp) at 1,800 rpm, or a Tier 2 equivalent engine producing 770 kW (1,032 hp) at 1,800 rpm. A true global machine, the new MD6310 is CE compliant, EAEU certifiable, CSA certifiable, and MDG15 / MDG41 aligned.

Variable air control and dust collection

The MD6310 compressors feature variable air control that can be adjusted to 50 percent less volume to meet application requirements. Air flow modulation, load sensing hydraulics, and on demand cooling fan are all geared towards improving fuel efficiency. A 42.2 m3/min (1,500 ft3/min) @ 34.4 bar (500 psi) compressor is available for DTH drilling, while rotary drilling compressor choices include units offering 56.6 m3/min (2,000 ft3/min) @ 8.6 bar (125 psi) or 73.6 m3/min (2,600 ft3/min) @ 7.6 bar (110 psi).

Water injection with tank capacity of 1514 L (400 gal) is standard on MD6310 and is integral to Drill Assist for collaring the hole and dust suppression while drilling. A high volume water injection system is available with additional tank for total capacity 3785 L (1,000 gal). A 7200 cfm dry dust collector with self-purging filters and dust chute with a clean-out door is optional. Standard static dust curtains on all four machine sides contain cuttings and dust, while hydraulically actuated dust curtain lifters for front and rear are available options.

Operating Comfort and Safety

The MD6310’s new FOPS cab offers 2.8 m2 (30.1 ft2) of floor space and rubber shock-mounts to absorb mechanical drilling vibration. Joystick controls for all drilling functions and dual 254-mm (10-in) color touch screen displays improve operator productivity. A roof mounted HVAC system reliably provides clean air and efficiently cools or heats the cab, even in the most demanding environments.

Multiple drill cameras provide a full view of the pipe rack carousel/top drive operation and a 360-degree view from the operator’s seat to improve safety. The cab’s full-length driller window offers unobstructed view of the drill deck, while large cab windows surround the operator to improve work area visibility for safe machine movement.

A new variable grip hydraulic break-out wrench, with additional clamping and break out force, delivers hands-free pipe and bit changes from within the cab. For added protection, the machine features over 40 safety and conditional lock outs and warnings.

For more information, please visit cat.com/drills.

 

MD6310 Drill Product Specifications

   

Engine

Cat C32 ACERT

Max Net Power @ 1,800 rpm (Tier 4 Final /Equivalent Tier 2)

760 kW (1,018 hp) / 770 kW (1,032 hp)

Bit Load, single pass – 13.7 m / 17.5  mast

Up to 31 640 kg (69,755 lb) / Up to 42 149 kg (92,922 lb)

Hole Diameter – 13.7 m / 17.5  mast

203 mm to 279 mm (8 in to 11 in) / 203 mm to 311 mm (8 to 12.25 in)

Single-pass Hole Depth – 13.7 m / 17.5  mast

13.7 m (44.9 ft) / 17.5 m (57.4 ft)

Multi-pass Hole Depth – 13.7 m / 17.5 

Down to 62.5 m (205 ft) / Down to 48 m (157.5 ft )

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2017 Caterpillar All Rights Reserved

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests www.cat.com/requestCatinfo