Cat® 336F L XE Hybrid Delivers Fuel-Efficient Production With Integrated Technology

For Release in North America: June 2015
Release Number: 140PR15

The Cat® 336F L XE Hybrid features an integrated design that conserves fuel, optimizes performance, and captures and reuses energy. The machine delivers an estimated fuel savings of up to 20 percent compared with its standard 336 counterpart with no compromise in performance and no added maintenance costs. The new Cat Production Measurement system adds even more value by enabling operators to load trucks with just the right weight while allowing managers to remotely monitor the machine’s productivity.

The 308 horsepower (230 kW) C9.3 engine meet U.S. EPA Tier 4 Final emissions regulations without interrupting the operator or the job. Proven electronic, fuel, air, and aftertreatment components ensure customer expectations for productivity, fuel efficiency, reliability, and service life are met. The inherent fuel efficiency of the C9.3 is further enhanced with automatic engine speed control, a programmable engine idle shutdown feature, and an ECO mode that allows operators to tailor machine performance to the application. The engine also runs efficiently on biodiesel blends up to B20.

The 336F XE uses three building block technologies to deliver outstanding fuel savings and performance. The Cat Electronic Standardized Programmable (ESP) pump smoothly transitions between the hydraulic hybrid power sources, the engine, and the accumulator to conserve fuel. The Cat Adaptive Control System (ACS) valve optimizes performance by intelligently managing restrictions and flows to control machine motion. Instead of wasting kinetic energy during swing braking, the Cat Hydraulic Hybrid Swing System pressurizes the accumulator to stop the machine and then uses that pressure when needed to accelerate the machine later.

The key ingredient is the ACS valve, which can be found only on the Cat brand. It is the “brain” of the system – one that independently controls machine functions and directs hydraulic energy where operators need it precisely when they need it. Because the ACS valve is fully integrated with the pump and hybrid system, operators will experience the same extraordinary control, hydraulic power, and lift capacity they get from traditional Cat machines with the added benefit of dramatically reduced fuel consumption. That’s why the valve is now standard on larger machines like the 374F and 390F. 

 

Technology enhancements

To assist customers in managing the 336F L XE for optimum return on investment, Caterpillar offers several connected technologies as standard.  Grade technologies provide real-time bucket tip elevation guidance to help operators stay on grade and finish work more quickly, accurately, and productively. The latest technology addition is payload, and it provides real-time weighing as the boom swings for fast, efficient loading, and optimum payloads. Operators can view load weights on the in-cab display and know when target payload is achieved, maximizing the productivity of the entire fleet. Productivity can be tracked from the cab—with quick access to payload weights, load and cycle counts, and daily totals. Site managers can wirelessly access payload data and machine operating data such as location, hours, idle time, fuel usage and events via Link technologies through the VisionLink® web portal to measure production, monitor efficiency, and optimize performance.

The 336F L XE's massive frame, heavy-duty extended-length undercarriage, and standard and heavy counterweight options combine to form an exceptionally strong, stable work platform for digging, lifting, or attachment use. The heavy-duty reach boom can be paired with either a 10’6” (3.2 m) stick or a 12’10” (3.9 m) stick. A mass boom and 8’4” (2.55 m) stick combination are also available. So are multiple Cat Work Tools and a state-of-the-art tool control system designed specifically to help customers get the most out of one machine.

The 336F L XE also provides the ultimate in operator comfort and convenience, featuring a spacious operator's environment with an in-cab sound level of only 73 dB(A). Air suspension and heated and cooled seat options are available as well as joystick controls adjustable to suit operator preferences and an automatic climate control system that continually maintains a comfortable environment.

Serviceability features include ground-level access to major maintenance points, electric fuel system priming pump, remote fuel tank drain, and a fuel level indicator to help avoid overfilling. Safety features include a Roll-Over Protective Structure (ROPS) cab, anti-skid surfaces, programmable halogen working lights, easily stored upper and lower windows, and large skylight that can be removed for an emergency exit.

For more information visit www.cat.com.

Print Media

336F L XE HEX Product Specifications

Engine

Cat C9.3 ACERT™

Net Power Rating (SAE)

303 hp (226 kW)

Max. Operating Weight

88,800 lb (40 300 kg)

Max. Dig Depth

26’10” (8 190 mm)

Max. Reach @ Ground Level

38’5” (11 020 mm)

Max. Load Height

24’7” (7500 mm)

Travel Speed

3.0 mph (4.8 km/h)

Drawbar Pull

66,093 lbf (294 kN)

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Caterpillar Trade Press Media Representatives
Americas
Sharon Holling: Holling_Sharon_L@cat.com
Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

 

Product Page

 

Reader Requests

 

http://www.cat.com/en_US/products/new/equipment/excavators.html

 

www.cat.com/requestCatinfo