Cat® M318F and M320F Wheel Excavators Deliver Added Performance, Operator Convenience, Low Costs.

For Release in Australia, New-Zealand, Europe, North America: September 2014
Release Number: 287PR14

When designing the new Cat® M318F and M320F Wheel Excavators, Caterpillar solicited customer input for characteristics considered important. Heading the list were initial quality and reliability, low operating costs, operator comfort and safety, simplicity of operation and maintenance, durability, and environmental friendliness. The new models are designed around those goals, while retaining the best features of predecessor models, including the Cat Smartboom™, ride control, load-sensing hydraulics, dedicated swing pump, hydraulically driven cooling fan, large working envelope, and configuration/work-tool versatility.

Comfort and Safety
The exterior of the new models has been completely restyled, including a completely new ROPS-compliant operator's cabin featuring higher pressurization, larger door with added glass, new windshield with parallel wipers, new mirrors (with a heated option), new rain visor and light protectors, a larger skylight, and a standard rearview camera housed in the redesigned counterweight as well as a right-side camera with a separate in-cab monitor.

Entering and exiting the cabin is now easier with redesigned three access steps and a new design door handrail. Inside the cabin, the left-hand console tilts to facilitate entering and leaving the seat, and the console includes an integral safety lever. Also new is the steering wheel, which is height adjustable and features a tilting column. The new cabin has an interior sound level of just 71 dB(A), and vibration levels have been reduced.

The standard lighting package for the new models now includes a counterweight light (enhancing the rearview camera function at night), three cabin-mounted lights, and light on the boom. Standard LED lights replace the previous halogen lighting for enhanced illumination, lower power consumption, and longer life.

Easy to operate, maintain and service
An automatic system, when enabled by the operator, senses machine parameters and locks the axle-oscillation function and sets the service brakes, readying the machine to dig. This feature reduces operator fatigue by removing the need to constantly press the brake pedal and results in added productivity. Brake and axle lock are automatically released when the operator presses the travel pedal again. Also, a new travel-lock system, engaged via the switch panel, combines implement-stop and swing-lock functions. For further convenience, cruise control is a standard feature allowing the operator to choose the very speed he wants and can be activated via the Quick-Access button on the monitor.

Versatility being one key attribute of wheel excavators, operators can adjust the machine to the task and to personal preference, hydraulic pressures and flows for work tools can be easily adjusted.

The M318F and M320F also incorporate a PIN-code anti-theft system. For operator convenience during short breaks in production, the system remembers the last code entered before engine shutdown and allows that code to remain active for a period of time.

Also, a new blade for the M318F and M320F has a redesigned profile, allowing the blade to remain parallel to the ground at any height and assisting material to roll more easily in front of the blade.

The engine in the new models, as in predecessor models, is longitudinally mounted with the cooling package forward of the engine, resulting in easy, ground-level access to routine maintenance points. An electric fuel-priming pump eliminates filling filters before installation. All the radiators are now grouped in the same compartment and the condenser can be tilted with no tool for ease of cleaning. Electrical and hydraulic components are now grouped in specific areas for ease of service and an automatic centralized greasing device (Auto-lube) is standard allowing operators to remain focused on the job.

Fuel Efficiency and Sustainability
The Cat C7.1 ACERT™ engine is rated at 169 horsepower (126 kW), meets USA EPA Tier 4 Final/EU Stage IV emission standards and features refinements that yield added torque and faster response to changes in load.

The C7.1 ACERT engine, with a durable, field-proven design, now integrates an emissions after-treatment system, which requires no attention other than periodically replenishing the diesel-exhaust-fluid (DEF) tank. Emissions technology includes the Cat NOx-reduction system, selective catalytic reduction, diesel oxidation catalyst, diesel particulate filter (DPF), and high-pressure/common-rail fuel system. The DPF passively regenerates (burns away collected soot), requiring no intervention by the operator and causing no interruption in the work cycle.

The optional Cat Bio HYDO™ Advanced hydraulic oil and bio-diesel (up to 20% mixed with Ultra Low Sulfur Diesel Fuel) can be used without reducing the life of the systems.

An engine-idle shutdown system saves fuel by shutting down the engine when it has been idling for a preset amount of time.  In addition, Eco Modes have been refined and reduce the engine speed with no reduction of power providing reduced fuel consumption with no compromise in performance.

A new electronic control hydraulic system combined with new medium-pressure and fan pumps enhances hydraulic response and reduce overall load on the engine for greater fuel efficiency.

The design of the engine and the after-treatment system results in low fluid consumption for new models, conserving both fuel and DEF to lower operating costs. Depending on the application, fuel consumption for the new models can be as much as 10 percent lower than that of predecessor models.

Machine Specifications

   
Engine Cat C7.1 ACERT
Net power,  M318F & M320F 169  hp (126 kW, 171PS)
Emissions Standards Tier 4 Final/Stage IV
Weight, max., M318F 21.7 tons (19.7 metric tons)
Weight, max., M320F 23.2 tons (21.0 metric tons)

Detailed Product Information

Detailed product information can be found at the links below:

Print Media

Placeholder image
Cat M318F and M320F.

Download High Resolution Image

Placeholder image
Cat M318F and M320F.

Download High Resolution Image

Placeholder image
Cat M318F and M320F.

Download High Resolution Image

Placeholder image
Cat M318F and M320F.

Download High Resolution Image

###

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Cat Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com
Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

General Email
Cat_Trade_Press@cat.com

Reader Requests
http://www.caterpillar.com/en/contact.html