Cat® Silage Defacer Features Heavy-Duty Design for Cutting Silage Banks

For Worldwide Release: November 2016
Release Number: 496PR16

Caterpillar Attachments now includes in its range of products the Cat® Silage Defacer, developed for Cat compact wheel loaders, skid steer loaders, compact track loaders, and Multi-Terrain loaders. The Silage Defacer is designed to cut and shave large silage bunks in order to improve material retention and to ensure more consistent feed quality, leaving a clean surface on the bunk and eliminating large amounts of oxygen penetration that can cause mold.

Available worldwide in three width configurations—72, 84, and 96 inches (1.8, 2.1, and 2.4 m), the Silage Defacer uses a heavy-duty frame to house a front-mounted cutting drum. The drum is driven by a system of dual, hydraulic motors and dual, heavy-duty roller chains to optimize torque and reliability. The drive motors are mounted behind drum and within the frame for protection from damage, and the chains feature cotter-pin master links for extended chain life.

High-tensile-strength, hardened-steel teeth on the drum—5 inches (127 mm) in length—are arranged in a helical pattern for even load distribution and to ensure efficient cutting and facing, leaving a finely textured finished product for feed. The teeth are positioned at a precise angle to ensure minimal drum stalling and material cling. A standard cross-over relief valve dampens hydraulic pressure spikes and diverts high pressure away from the host machine.

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2016 Caterpillar All Rights Reserved

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests www.cat.com/requestCatinfo