CAT® TH3510D TELEHANDLER FEATURES COMPACT DESIGN, NEW ENGINE, FOUR-WHEEL DRIVE, DUAL AXLE BRAKES AND ACCOMMODATING OPERATOR'S STATION

For Release in North America, Latin America, Europe, Africa, Middle East, CIS, Australia, New Zealand: April 2016 
Release Number: 28PR16

The new Cat® TH3510D Telehandler, with a rated load capacity of 3500 kg (7716 lbs.) and maximum lift height of  9800 mm (32 ft.), features a compact design for optimum job site maneuverability and a three-section hydraulic boom with a low pivot pin mounting for maximum all around visibility. The new model combines field-proven Cat drive line components with a simple, highly efficient gear-pump hydraulic system to deliver long term durability and reliable performance at low operating costs.

The TH3510D uses a new fuel efficient Cat C3.4B diesel engine rated at 100 hp (75 kW) which meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. A Cat C4.4 ACERT™ engine that meets Tier 3/Stage IIIA equivalent emission standards is available for lesser or non-regulated countries.

A Cat four-speed power-shift transmission drives both of the TH3510D axles for permanent four-wheel drive, providing excellent traction in all conditions. A limited-slip differential in the front axle further aids traction in wet conditions. Oil-immersed dual axle disc brakes are used, and a parking brake works in conjunction with the front brakes. The braking system is designed to provide trouble-free performance in the harshest operating conditions.

The TH3510D operator’s station is designed for simplicity and durability, with all hydraulic functions controlled by a single lever joystick with F-N-R, allowing simultaneous drive and boom functions. Switches are clustered by function, and a new instrument panel and dash allow at a glance monitoring of machine performance. An optional advanced display monitor provides load charts as well as the feed from the rear view camera when activated, and  can be used to set operator preferences and perform diagnostic checks. Flat glass throughout simplifies window replacement, and the floor design allows quick cleaning with hose.

For added versatility, the TH3510D is fitted with a standard Cat Integrated Tool carrier (IT) quick coupler that is compatible with the entire Cat telehandler range. An optional hydraulically operated coupler is available. Additional options for the TH3510D include reversing sensors, a load weighing system, and a Load Management Indicator System “LMIS” for regions requiring it.

Easy serviceability helps reduce the TH3510D overall cost of ownership with all routine service points accessible from ground level and daily maintenance limited to fluid-level checks and a walk-around inspection.

 

TH3510D

Machine Specifications

   

Stability standard

EN 1459:1998 Annex B

No. of boom sections

3

Engine  

Gross power, hp (kW)

Meets U.S. EPA Tier 4 Final/EU Stage IV emission standards

Cat C3.4B

100/55

Engine

Gross power, hp (kW)

Meets Tier 3/Stage IIIA equivalent emission standards

Cat 4.4. ACERT

100/55

Operating weight, kg (lbs)

 9149 (20170)

Rated capacity, kg (lbs)

3500 (7716)

Max. lift height, mm (ft)

9800 (32)

Capacity at max. height, kg (lbs)

800 (1763)

Max. reach, mm (ft)

6600 (21.6)

Capacity at max. reach, kg (lbs)

500 (1102)

Machine length, mm (ft)

5272 (17.2)

Machine width, mm (ft)

2382 (7.8)

Machine height, mm (ft)

2475 (8.1)

###

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission. 

©2016 Caterpillar All Rights Reserved

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_M@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests www.cat.com/requestCatinfo