Cat TH514D Telehandler Features Load-Sensing Hydraulics, Enhanced Operator Comfort/Safety, Expanded Attachments Range

For Release in North America: March 2017
Release Number: 23PR17

With a 100 horsepower (75 kW) Cat® C3.4B engine, a rated load capacity of 11,021 pounds (4 999 kg), and a maximum lift height of 45.5 feet (13.88 m), the new Cat TH514D telehandler has the power and specifications to handle demanding jobs on any construction site. The Cat TH514D’s updated hydraulic system provides fast, powerful, multi-function performance, which is complemented by its long-wheelbase stability and its ability to handle a range of attachments. A refined operator's station, plus optional ride-control and boom-float systems, ensures optimum comfort and convenience.

Attachments, including forks and a choice of carriages, buckets, truss booms, winches, pipe grapple, sweeper, material-handling arm, concrete bucket, and fork-mounted platform extend the TH514D telehandler’s versatility— and in some instances can eliminate specialized equipment on the job. Additionally, a lifting lug with capacity matched to the rated capacity of the telehandler has been added to the underside of the boom head.  This eliminates the need to remove a fork carriage for tethered lifting.  A manual Cat IT (Integrated Tool Carrier) attachment coupler is standard, and a hydraulic coupler is available.

TH514D Telehandler Power-train and hydraulics

The Cat C3.4B engine meets U.S. EPA Tier 4 Final emission standards and requires no operator input, other than periodically replenishing the diesel exhaust fluid tank.

A heavy-duty, 4F/3R power-shift transmission provides exact gear ranges for varied applications, and the Cat TH514D's four-wheel-drive system uses heavy-duty axles with planetary-reduction hubs, front limited-slip differential, and dual-axle braking for enhanced safety.  Service brakes are the oil-immersed, multi-disc type on both axles, and the manually actuated parking brake works with the TH514D's front-axle brakes. The new model uses Mitas 14.00-24 16PR pneumatic tires as standard, with Goodyear pneumatic or foam-filled options.

The TH514D telehandler’s closed-center, load-sensing hydraulic system reduces the load on the pump and saving fuel using a variable-displacement, axial-piston pump and flow-sharing valves, delivering rapid hydraulic response by matching pressure and flow to the task. The hydraulic system is designed for smooth, consistent, multi-function operation, with rapid overall cycle times. A standard auxiliary hydraulic circuit is plumbed to the boom head for powered work tools, and a second front-auxiliary circuit is available.

Cat TH514D Operator environment

The Cat TH514D's spacious operator station (open canopy is standard) features a single multi-function joystick with integrated controls for auxiliary-hydraulic functions and for shifting the transmission (column-mounted transmission controls are available). The Cat Operator Preferences feature allows  telehandler operators to adjust machine response to individual preferences. A mechanical-suspension seat is standard and designed for all-day comfort.

Options include an enclosed cab with heat, air conditioning, air-suspension seat, additional interactive large display screen with electronic load charts, rear view camera, reversing object sensor.

The ride-control system dampens telehandler boom movement when traveling in rough terrain, and the boom-float system allows the boom to automatically follow the contour of the terrain. Both features contribute to a smooth ride and added operator comfort.

TH514D Serviceability/technology

To simplify routine maintenance, service points are accessible from ground level, and the longitudinal placement of the engine and large hood provide easy access to the engine, coolers, and hydraulic components.

Part of LINK technologies, the Product Link™ system wirelessly connects owners to their equipment, providing access to valuable machine data such as location, hours, fuel consumption, idle time, events, and diagnostic codes for analysis and reporting via the online VisionLink® user interface. LINK information assists with fact-based decision making to help increase efficiency and lower owning and operating costs.

 

CAT TH514D Specifications

   

Engine

Cat C3.4B

Power rating, gross

100 hp (75 kW)

Operating weight, w/ carriage & forks

26,530 lb. (12 034 kg)

Rated load capacity

11,021 lb. (4 999 kg)

Maximum lift height

45.5 ft. (13.88 m)

Frame leveling - left/right

10 degrees

Auxiliary Hydraulic Flow (at boom head)

25 gpm (94.6 Lpm)

Hydraulic tank capacity

42 gal (160 L)

Hydraulic relief pressure

3,770 psi (260 bar)

Max. travel speed

19 mph (31 km/h)

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2017 Caterpillar All Rights Reserved 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests www.cat.com/requestCatinfo