Caterpillar Adds New High-Production B-Series Tandem Rollers to the Paving Products Machine Family

For Release in North America: Second Quarter 2015
Release Number: 203PR16

Caterpillar Inc. announces updates to the CW34 Pneumatic Roller. The CW34 is an eight wheel roller with an operating range from 9 to 29 tons. This machine performs well on granular materials as well as all types of asphalt mix designs and can be used on all phases of compaction due to its high contact pressures. Typical applications include highways, city streets, county roads, lane additions, industrial sites, overlays, airport runways, and other production-sized jobs.

CW34 updates include new internal mounted steel ballast configurations that make it easier to match job site requirements. The flexible ballast options provide a wide wheel load range of 1.07 to 3.38 metric tons. Also, the C4.4 ACERT™ engine meets U.S. EPA Tier 4 Final and EU Stage IV emissions.  

The CW34 delivers compaction with flexible ballast, oscillating front and rear wheels, front suspension, and optional air on the run, making this machine extremely productive. Rear ballast options include modular steel, internally located steel, sand, and water. The modular steel ballast system can be added or removed, making it easy to adjust operating weights and match job site requirements. The oscillating front wheels deliver vertical and horizontal forces that reduce air voids, ensuring uniformity across the surface, while the air on the run option allows the operator to quickly adjust wheel pressures in order to increase or decrease static loads for optimal surface quality.   

This machine offers exceptional visibility due to the new console design and standard sliding station that rotates 90º to either side. The operator can easily view wheel edges as well as a one by one meter in front of the machine. An LCD display and push button machine controls simplify operation for an all-around comfortable operating environment.

The optional Cat® Compaction Control system provides an easy to use interface that keeps the operator informed of mat temperatures and rolling patterns. Infrared temperature sensors combined with mapping keeps the operator informed of current mat temperatures, machine position, and where coverage has taken place. This intuitive system greatly enhances nighttime performance, while also recording information for future data analysis and quality control documentation.

The CW34 powertrain functions much like an automotive-type system with continuously variable engine speed adjustment at the propel lever. An automatic speed control feature enables the operator to tune the system for a maximum speed within each of the three ranges including low, intermediate, and high. When operating in intermediate and high, the system shifts smoothly through the speed ranges and offers a maximum speed of 19 km/h (12 mph) for quick movement around and between job sites. The system also has the ability to coast, leading to less fuel consumption and lower sound levels for an all-around more comfortable environment.

These machines are fully capable of operating at temperatures up to 49º C (120º F) with maximum engine load, due to the high volume cooling system and large fan. The smooth operating Cat exclusive powertrain comes standard with Eco-mode, and automatic speed control, saving fuel and lowering operating costs.

Eight 13/80 R20 rubber tires provide an overall compaction width of 2090 mm (82”) with 42 m (1.5 in) overlap. Each wheel is equipped with self-adjusting scrapers in order to prevent asphalt from adhering to the wheel surface. Optional cocoa mats can be utilized for better water retention, ensuring the wheels stay wet.

Reliable water spray systems are a must in order to keep up with production and maintain pace with the paver. The pressurized Cat system is designed with dedicated spray nozzles for each wheel. The system includes a single water pump, triple filtration, and adjustable intermittent operation. Triple filtration with filters located at the fill point, water pump and spray nozzles offer excellent protection against clogs. The adjustable intermittent mode conserves water and minimizes re-fills for optimal efficiency. An optional emulsion spray system with dedicated tank, lines, and spray bars enables releasing agents to be utilized on the wheels for additional protection against adhesion.

Working in unfavorable conditions is a regular occurrence in the paving business, however, when equipped with the Cab, comfort is optimized. Full floor to ceiling glass enables good sight lines to the wheel edges and both sides of the machine. An optional sun-canopy can be added to the ROPS for increased protection in adverse conditions.

If you’re interested in the Best Lifetime Value, the new Eco-mode feature not only conserves fuel, it also reduces sound levels. The standard 500 hour engine oil service interval maximizes uptime and minimizes lifetime operating costs. The large capacity hydraulic and cooling systems keep components cool, even in high ambient temperatures, for excellent long-term performance in all regions. 

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

    ©2016 Caterpillar All Rights Reserved 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Reader Requests www.cat.com/requestCatinfo