Caterpillar Introduces Hand & Foot Controls Factory Option for D Series Skid Steer, Multi Terrain and Compact Track Loaders

For Worldwide Release: October 2015

Release Number: 343PR15

For the first time, Hand & Foot Controls will be offered on Cat® Skid Steer, Multi Terrain and Compact Track Loader models. Operators who prefer this type of control can now take advantage of the full suite of features and benefits that the Cat D Series loaders deliver. With extensive input from hand and foot control users, Caterpillar has designed a set of controls which competitive users can quickly adapt.

It starts with smart joystick design. Single-axis joysticks were chosen in order to provide the fore/aft movement operators are used to. They were also engineered with components that provide the resistance and feel operators expect. In addition, the shorter joystick travel compared to traditional hand levers means operators can fully use the armrest for increased comfort and reduced fatigue.

Customize the controls to your preference. Unlike most competitive controls, Cat hand and foot controls offers multiple control modes that allow operators to tailor the drive and implement response to their skill or task.

Comfort for the operator, all day long. The fully sealed and pressurized cab, a differentiating feature of the Cat D Series line, is maintained with the new Hand & Foot Controls. A sturdy center step provides low cab step-in height for easy entry and exit, while traction dimples ensure firm footing. The recessed foot pedals are adjustable to provide a comfortable and ergonomic operating angle.

The Cat Hand & Foot Controls option will be available for the 226D, 232D, 236D, 242D, 246D and 262D Skid Steer Loaders; for the 257D, 277D and 287D Multi Terrain Loaders; and for the 239D, 249D, 259D, 279D and 289D Compact Track Loaders.

For more information, please visit http://www.cat.com/handandfootcontrols
 

Print Media

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

 

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

 

Reader Requests www.cat.com/requestCatinfo