New Cat® 311F LRR Excavator Saves Fuel, Delivers Performance and Versatility

For Release in Europe: May 2014
Release Number: 196PR14

Contractors looking for a machine with power to do many jobs and lower operating costs to match their business needs will find it with the new Cat® 311F LRR excavator. Powered with a 52-kW (ISO 9249) Cat C3.4B engine that meets EU Stage IIIB emissions standards, the new excavator features a reduced radius that limits over-the-side tail swing to just 508 mm, making it ideal for space-restricted job sites and enabling it to fit on most European road lanes. A massive 2 450-kg counterweight gives it the stability and working capacity of conventional excavators, and the unique design allows for use of a full-sized rollover protective structure (ROPS) cab. The machine’s compact size is complemented with fuel-saving features and an efficient hydraulic system that powers through tough digging and easily handles a range of work tools.

Emissions control is transparent to the 311F LRR operator, requiring no intervention and causing no interruption of work cycles. There is no need for diesel exhaust fluid either. Other advantages include the very low operating cost due to minimal fuel consumption. Fuel economy can be further enhanced through the Eco Mode and the engine idle shutdown feature, which automatically stops the engine after a pre-set period of idling. The latter feature also lowers accumulated hours on the machine, increasing resale price and lengthening maintenance intervals. Biodiesel blends up to B20 can also be used to add more potential savings.

The powerful hydraulic system places major components in close proximity, which helps reduce frictional losses and pressure drops. The system responds proportionally to control lever movement and delivers flow precisely where and when it is required, which reduces pump loads and saves fuel. Further fuel savings result from regenerating boom and stick cylinder oil—transferring oil from the head end to the rod end of the cylinders without wastefully flowing back to the tank.
The 311F LRR can be equipped with the Caterpillar Tool Control, including 10 pre-programmed tools, precisely limiting flow and pressure at the touch of a button. The combination of auxiliary hydraulic systems and couplers allows the use and quick change of a variety of work tools, for greater machine versatility and productivity.

Major structures for the 311F RR are designed for durability. The upper frame incorporates special mountings to accommodate the heavy-duty ROPS cab, and the standard long undercarriage uses high-tensile-strength steel components for long service life in a wide range of applications. The reach boom and stick use internal baffle plates for added strength and are ultrasonically inspected to ensure weld quality. In addition, box-section multi-plate fabrications use high strength castings and forgings in high stress areas such as the boom foot, boom nose, cylinder mounts, and stick foot.

In the cab an automatic climate control system with multiple vents provides filtered air, and seat choices include air suspension, heated, and cooled options. Joystick control consoles can be adjusted to operator preference; the right-hand controller incorporates a "one touch" button for reducing and resuming engine speed. The LED monitor can be programmed in 42 languages and displays critical operating information as well as images from the standard rearview camera.

The full-size Cat excavator cab features ample, flat glass for excellent all-around visibility. The cab also provides easy access and plenty of foot room. Halogen lights illuminate the work area, and they can be programmed to stay on for as long as 90 seconds after the engine shuts down.

Large service doors, which latch securely when opened, allow ground-level access to the pump and radiator compartments and to routine service points such as filters and fluid taps. Grease points are easily reached from ground level as well. A screen between the radiator and air conditioner condenser facilitates cleaning, and the ventilation filter is conveniently reached from outside the cab. Water and sediment can be easily drained during routine maintenance via the fuel tank drain cock, and a fuel level indicator reduces the risk of overfilling the tank.

Cat Connect technology helps customers get more value from their Cat equipment and improve jobsite and fleet efficiency. LINK technologies, such as the optional Product Link™ system wirelessly connect managers to their equipment, providing access to valuable machine data such as location, hours, fuel consumption, idle time, events and diagnostic codes for analysis and reporting via the online VisionLink® user interface. LINK information assists with fact-based decision making to help increase efficiency and lower owning and operating costs. For more information, customers should contact the local Cat dealer.

311F LRR Excavator Specifications

Operating weight

 12 400 – 13 900 kg

Less

Power (ISO 14396)
Net power (ISO 9249)

54 kW
52 kW

Less

Travel speed, max.

5.4 km/h

Less

Drawbar pull, max.

114 kN

Less

Boom length

 4.3 m

Less

Stick length

2.25 – 2.8 m

Less

Dig depth, max.

5.6 m

Less

Reach, max.

8.1 m

Less

Bucket capacity

0.2 – 0.76 m³

Less

 

Image 1

Image 2

# # #

Press Inquiries

Cat Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com
Johanna Kelly: Kelly_Johanna_M@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

Product Page
http://www.cat.com/en_GB/products/new/equipment/excavators/small-excavators/18562501.html

Reader Requests
www.cat.com/requestCatinfo