NEW CAT® 415F2 INDUSTRIAL LOADER TRACTOR COMBINES PURPOSE-BUILT DESIGN WITH BACKHOE-LOADER STRENGTH FOR APPLICATION VERSATILITY

For Release in North America: March 2016 
Release Number: 184PR16

The new Cat® 415F2 Industrial Loader Tractor combines the basic design of the Cat 415F2 backhoe-loader—including most of the frame, engine, transmission, and axles—with purpose-built components designed specifically for industrial-loader applications, such as new pilot controls, three-point hitch, and an available box blade scraper developed for the skip-loader market.

Operator station and controls

The new model is available in canopy or cab configurations, standard 5-function rear valve and 3-function loader valve, dual location differential lock, low-effort pilot-type controls for the box blade scraper, and sealed storage compartment. An available security key pad disables the engine, transmission, and hydraulic systems at machine start-up until a pass-code is entered (25 pass-code capacity). Canopy models are fitted with a roof cap that reduces heat in the operator's station, while allowing good sight line to the loader. Cab models feature an HVAC system with recirculation, wide-coverage pantograph wipers with great visibility and wide opening windows for ventilation. This machine also features either the cellular- or satellite-based Product Link telematics system.

The standard three-function loader valve uses reliable mechanical controls, with single-lever control for models with a general-purpose (GP) bucket and two-lever control for models with a multi-purpose (MP) bucket (available with fold-over forks). Cat dealers can easily convert the GP system to the MP system.

The five-function valve for the available box blade scraper uses low-effort, pilot-operated controls that feature a conventional operating pattern in a conventional control-console location. For added versatility, the rear valve provides a float function. The implement hydraulic system, load-sensing with a variable-displacement piston pump, produces a maximum flow of 35 gpm (132 L/min.) at a relief pressure of 3,336 psi (230 bar). A dual-tilt cylinder kit for the rear is available for the loader.

For operator convenience, the differential lock can be activated either with a floor-mounted button or a button on the loader-control lever. Optional features include a radio and CD player, dual-tilt cylinder, rear hand throttle, and ride-control system,

Power train and structures

The 415F2 Industrial Loader uses a Cat C3.4B engine, rated at 72 net peak horsepower (56 kW), that meets U.S. EPA Tier 4 Final/EU Stage IV emissions standards with an under-hood diesel particulate filter and diesel oxidation catalyst; diesel exhaust fluid is not required.

The new model is equipped with a standard-shift, four-speed transmission with a quick-reversing, power-shuttle feature. Also standard is a four-wheel-drive system (mechanical front drive) that can be used in two-wheel drive with four-wheel braking, which reduces tire wear and drivetrain wear. Brakes are wet multi-disc. Standard tires are 12 50/80-18 in the front and 16.9-24 rear.

Front counterweights are available in 255-, 530-, and 1,015-pound configurations, and an optional rear counterweight weighs 198 pounds.

The available box blade scraper features a Caterpillar designed wear plate that is reversible to significantly extend service life. The Caterpillar-engineered rear hitch, available in both single-tilt and dual-tilt configurations, has shortened hitch arms for optimum grading performance and a non-metallic wedge system to control hitch sway.

415F2 IL Specifications

   

Engine

Cat C3.4B

Net power, hp (kW)

72 (56)

Operating weigh, lb. (kg)

14 150 (6 418)

Transmission

4-spd power-shuttle

Loader capacity, yd3 (m3)

 1.0 (0.76)

Lift capacity, lb. (kg)

 6,750 (3 062)

Bucket pin height, in. (mm)

136 (3 474)

Top speed, mph (kph)

23 (37)

 

###

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission. 

©2016 Caterpillar All Rights Reserved 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

 

Reader Requests www.cat.com/requestCatinfo