New D8T Dozer Delivers Production and Versatility with Integrated Grade Technology and Reduced Emissions

For Release in North America: November 2014
Release Number: 286PR14

The Cat® D8T Dozer has a long history of high productivity and outstanding versatility. With maximum net power of 312 hp (233 kW) produced by the Cat C15 ACERT engine, and a weight of 86,900 lb (39 420 kg), the new D8T excels across a wide range of tasks—production dozing, ripping, scraper work and land clearing to finish grading. The latest Cat D8T dozer maintains its renowned power and performance, while adding new features and technology to help operators work with greater efficiency and comfort.

The latest D8T offers a number of systems to help the operator work efficiently and comfortably. The new color touch-screen display is easy to use and enables the operator to select control features to suit preferences and optimize the machine for the application. Selectable electro-hydraulic maps set implement response and speed. Enhanced Auto Shift allows the operator to select the optimum ground speed for the job, and then the system automatically chooses the most efficient gear based on load. The system saves fuel and can boost productivity.

The new D8T also offers a quieter cab, adjustable armrests and a heated/ventilated seat option.  Smoother shifting based on load and operating conditions, as well as benefits from Enhanced Auto Shift, also help fight operator fatigue.

The D8T uses Selective Catalytic Reduction combined with proven emissions technology to meet U.S. EPA Tier 4 Final emission standards. The emissions technology is transparent, requiring no action from the operator and no stopping for system regeneration. The system utilizes Diesel Exhaust Fluid (DEF), which can be conveniently refilled at refueling time.  Efficient use of DEF contributes to excellent overall fluid efficiency.

Advanced Technologies with Cat Connect

The D8T is available with Cat Grade Control 3D, a factory-integrated Cat Connect GRADE technology that enables operators to improve grading efficiency, accuracy and productivity in production dozing to fine grading applications. The system automates blade movements, reducing manual operator inputs by as much as 80 percent. Experienced operators can produce consistent, quality grades while maintaining peak efficiency levels throughout more of the work day, while less experienced operators can be more productive faster. The integrated design moves the antennas to the top of the cab, eliminating masts and cables traditionally on the blade. Integration into the machine’s standard monitor and joystick controls helps simplify operation. Productivity boosting features integrated with Cat Grade Control—AutoCarry, Auto Blade Assist, and Automatic Ripper Control—turn the D8T into a high production dozing system with the additional benefits of reduced fuel consumption and increased component life.

If additional grade control capability is required, customers can easily upgrade to the Cat AccuGrade™ system for laser, GNSS, or UTS control to extend machine versatility. The machine comes pre-wired from the factory for easy upgrades.

Cat Connect LINK technologies are deeply integrated into the machine, giving operations and maintenance managers valuable insight into how their equipment is performing.  Product Linkprovides wireless access to machine data such as location, hours, fuel consumption, idle time, and event codes via the online VisionLink® interface. The system enables managers to make timely, fact-based decisions that can boost job site efficiency and productivity and lower operating costs.

For more information about the D8T, customers should contact the local Cat dealer or go to: www.cat.com

 

D8T Tier 4 Final Dozer Basic Specifications

Engine Cat C15 ACERT
Net power  312 hp (233 kW)
Operating weight (std) 86,900 lb (39 420 kg)
Blade capacity range 6.8 to 11.3 yd3 (5.2 to 8.6 m3)

###

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com
Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo