New Fuel-Efficient Cat® 323F L ES Excavator is Built for Extreme Service

For Release in North America: March 2014
Release Number: 37PR14

The new Cat® 323F L ES (Extreme Service) excavator is a specially designed machine with reinforced structures and massive counterweight to take on the most severe applications. The machine delivers 20 percent more over-the-side lift capacity than its conventional 20-ton counterpart and has the stability to handle the largest of work tools like thumbs and grapples for added versatility. The heavy-duty boom and extreme service stick feature high-strength-steel and box-section construction with internal baffles for added durability. The massive upper frame, carbody (lower frame), and track roller frames are designed for long-term strength and durability.

The F Series machine delivers a 9 percent improvement in fuel efficiency compared to the E Series machine, and much of that can be attributed to the 156 horsepower (116 kW) C7.1 engine - one that meets the strictest U.S. EPA emissions regulations without interrupting the operator or the job. Proven electronic, fuel, air, and aftertreatment components like a maintenance-free diesel particulate filter ensure customer expectations for productivity, fuel efficiency, reliability, and service life are met. The inherent fuel efficiency of the C7.1 is further enhanced with an automatic engine speed control (lowers engine rpm during no-load/light-load conditions), an engine idle shutdown system (stops the engine after a pre-set idling interval), and an ECO mode that allows operators to tailor machine performance to the application. The engine also runs efficiently on biodiesel blends up to B20.

The 323F L ES's powerful hydraulic system places major components in close proximity; this minimizes piping lengths and reduces frictional losses and pressure drops. The system delivers precise flow volume where and when it is required. Combined with boom and stick regeneration circuits that reduce the load on the main pumps, the unique Cat hydraulic system contributes significantly to overall fuel savings.

The pressurized cab is spacious and quiet with large glass areas for all-around visibility. It features positive air filtration, height-adjustable joystick consoles, a large color monitor, radio with MP3 auxiliary audio port, and available air suspension, heated, and cooled seat options to help make operators comfortable and productive.

Serviceability features include ground-level access to major maintenance points, electric fuel system priming pump, remote fuel tank drain, and a fuel level indicator to help avoid overfilling. Safety features include a cab-integrated roll-over-protection structure (ROPS), anti-skid surfaces, programmable halogen working lights, easily stored upper and lower windows, large skylight, and a rearview camera system.

Technology enhancements
Equipment owners need to employ their machines to full potential in order to realize maximum return on investment. They need to produce more in less time using less fuel while avoiding unnecessary machine wear and ensuring the safety of everyone on the job site. Cat Connect helps customers get more value from their Cat equipment and improve jobsite efficiency by capitalizing on Caterpillar technology and Cat dealer services.

Cat Grade Control Depth and Slope is one of the Cat Connect offerings, and it is a factory-integrated system that will get operators to grade quickly and efficiently. The system’s well-protected front linkage sensors provide real-time positioning and cut and fill data right through the standard cab monitor. Not only will this help operators get digging and slope work done right the first time to save money on fuel and materials, but it also minimizes the need for a grade checker. The system can easily be upgraded to 3D capability through the Cat dealer by adding proven Cat AccuGrade™ GPS or Universal Total Station (UTS) systems. 

LINK technologies, like the optional Product Link™ system wirelessly connects owners to their equipment, providing access to valuable machine data such as location, hours, fuel consumption, idle time, events, and diagnostic codes for analysis and reporting via the online VisionLink® user interface. LINK information assists with fact-based decision making to help increase efficiency and lower owning and operating costs.

Machine Specifications

Operating Weight, Max. 56,438 lb. (25 600 kg) Less
Net Power Rating (SAE) 156 hp (116 kW) Less
Travel Speed 3.5 mph (5.6 km/h) Less
Drawbar Pull 46,041 lb. (205 kN) Less
Max. Dig Depth 22’1” (6 720mm) Less
Max. Reach (ground level) 32’ (9 860 mm) Less

 

http://conexpo.cat.com/

Image 1

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Cat Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

General Email: Cat_Trade_Press@cat.com

Product Page
http://www.cat.com/en_US/products/new/equipment/excavators/medium-excavators.html

Reader Requests
www.cat.com/requestCatinfo