New Optional Performance Features for Cat® D8T Dozer Increase Productivity, Deliver Value

For Release in North America, Europe, Turkey, Australia & New Zealand: March 2017  
Release Number: 69PR17

Providing legendary power and performance, the Cat® D8T dozer has earned its extensive reputation for delivering unmatched productivity and high resale value. New productivity enhancing options, aimed at saving customers time and money, include a new, larger SU bulldozer blade, Performance Cutting Edges, Extended Life Undercarriage, Powered Bottom Guards and remote control COMMAND for Dozing.

Larger SU Blade/Performance Cutting Edges

A new, larger 13.4 yd3 (10.3 m3) Semi-U (SU) Blade delivers 19 percent more capacity over the standard D8T blade.  The optional blade allows the bulldozer to move more material per pass for productivity gains up to 13 percent over the standard blade.

New patented Performance Cutting Edges deliver a cutting action that increases blade load mass by up to 25 percent, so the machine can move more material per pass. Offering easier material penetration in moderate rock or hard/frozen ground applications, these edges allow the dozer to work faster and more efficiently and reduce “skating” in difficult-to-penetrate materials. Performance cutting edges dig deeper and improve blade control, load retention and traction. Ripping can be reduced in some cases, and the on-plane system enables finish grading for added versatility. Interchangeable with traditional edges, Performance Cutting Edges offer equal wear life/life-cycle costs to standard cutting edges, with no mid-life edge flip or end bit replacement required.

Powered Bottom Guards

To reduce maintenance downtime, enhance safety and facilitate machine clean-out, contractors can opt for Powered Bottom Guards on the underside of the D8T. After bolts are removed, the doors open hydraulically via a remote switch. The doors can be opened in the center for fast, easy debris clean-out, or from one side for full maintenance access. 

COMMAND for Dozing

New D8T dozers can now be ordered ready for remote control. Substantially increasing operator safety and productivity when working in applications with steep slopes or unstable surfaces, optional Cat Connect COMMAND for Dozing offers remote control machine operation.  Choose an over-the-shoulder operator console for line-of-sight remote-control operation from up to 437.4 yd (400 m) away. Or, a remote operator station offers both line-of-sight and non-line-of-sight remote control operation.

Heavy Duty Extended Life Undercarriage

A new, fully suspended Heavy Duty Extended Life Undercarriage provides D8T customers with an added option to reduce undercarriage costs, especially in high abrasion conditions. Heavier bushings provide 30 percent more wear life compared to standard bushings. The patented crowned Dura Link is hardened for long life and reduces idler scallop wear for improved ride after 50 percent link wear. Matching component life makes maintenance easier.

For more details and ordering availability, please contact your Cat dealer, or visit www.cat.com.

 

D8T Dozer Specifications

   

Engine

Cat C15 ACERT™

Engine Power @ 1,700 rpm (SAE J1995)

Net Power @ 1,900 rpm (ISO9249/SAE J1349)

363 hp (271 kW)

312 hp (233 kW)

Operating Weight - Standard

86,900 lb (39 420 kg)

Operating Weight – LGP

82,496 lb (37 420 kg)

Blade Capacity – Standard

11.3 yd3 (8.6 m3)

Blade Capacity – Performance SU Blade

13.4 yd3 (10.3 m3)

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2017 Caterpillar All Rights Reserved 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests www.cat.com/requestCatinfo