New Productivity and Serviceability Features for Cat® C-Series Brooms

For Release in North America, South America, Africa, Middle East, CIS, Asia Pacific, Australia, New Zealand: September 2014
Release Number: 498PR14

Three new Cat® C-Series brooms—the BP115C and BP118C pickup models, and the BA118C angle model—are newly designed to incorporate features that significantly enhance performance and serviceability. For use with Cat skid steer loaders, compact track loaders, multi-terrain loaders, and compact wheel loaders, the new brooms convert the carrier unit into a versatile, effective cleaning machine for removing dirt, rock, assorted debris, and snow from large exterior and interior surfaces.

The new BP115C and BP118C pickup models have sweeping widths of 60 and 72 inches (1 524 and 1 829 mm), respectively. A new gutter brush features heavy-duty mounts and pivot joints, and the new bristle-height-adjustment lever is redesigned for easier use. The quick-change main brush is now retained with a single pin (versus four bolts) making replacement easier. Also, the new motor bracket is handle-shaped, visibility to the drive is enhanced, and the core connection is closer to the broom wall to facilitate installation. The bucket for the new pickup models is reinforced for greater durability, and the adjustable volumizer feature allows greater retention of debris in the hopper for fewer emptying stops.

The BA118C angle model, with a straight sweeping width of 83 inches (2 119 mm) features a new bearing-mounting plate that allows the brush to be changed without bearing removal. The new brush-adjustment chain allows for faster height changes, and a new manifold design significantly reduces pressure drop, resulting in greater sweeping power. Non-welded drive components allow significantly easier, more economical replacement, and fewer hoses and fittings further simplify maintenance and boost reliability. The angle cylinder is larger and works at higher pressure for increased control, and an improved kickstand allows easy storage.

###

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas
Sharon Holling: Holling_Sharon_L@cat.com
Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com

Reader Requests 
www.cat.com/requestCatinfo