PREVIEW OF THE CAT® M323F RAILROAD WHEELED EXCAVATOR

For Release in Germany, France, United Kingdom: April 2016
Release Number: 22PR16 

Caterpillar is proud to announce it is entering the railway-construction / maintenance industry through the development of a Railroad Wheeled Excavator. A prototype will be displayed in Hall B6 at Bauma 2016 in Munich.

As the design process for the Cat® M323F railroad excavator progresses, Caterpillar continues to solicit the guidance of experts in the railway construction / maintenance industry—those who use these machines on a day-to-day basis and know first-hand what characteristics are necessary for optimum performance, efficiency, safety and reliability in this highly specialized sector. The M323F will comply with the strict EN15746 European railway standard and add further customer value with exceptional on-track stability, low operating costs, simplicity of operation, ease of maintenance and a comfortable, secure operator's station. 

 

Machine Specifications

   
Engine Cat C4.4 ACERT™
Net power, (hp) kW  150 (112)

Operating weight, kg

22 900
Top speed, km/h   20

###

Note to Editors: Caterpillar rolls-out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission. 

©2016 Caterpillar All Rights Reserved

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_M@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

General Email: Cat_Trade_Press@cat.com

Reader Requests www.cat.com/requestCatinfo