Proven Cat® 950 GC Wheel Loader Expands Choices for North American and European Customers

For Release in North America and Europe: March 2017
Release Number: 79PR17

Caterpillar announces availability of the Cat® 950 GC Wheel Loader for sale in North America and Europe. The 950 GC delivers solid performance and ease of use with the reliability and durability Cat machines are known for. The loader offers exceptional value that provides customers an additional choice when determining the best machine for their business.

The 950 GC is proven in less regulated countries and is now configured to meet Tier 4 Final/EU Stage IV emissions regulations for use in North America and Europe. The loader is well-suited for stockpiling, load-and-carry work, hopper charging and truck loading.  On construction projects the 950 GC excels in site preparation, backfilling, general cleanup, medium duty pipe handling and material handling with pallet forks or a material handling arm. The 950 GC is also an exceptional choice for governmental applications, offering agencies a well-designed, durable machine that fits the budget.

Versatile performance and low fuel consumption

Caterpillar’s proven Z-bar loader linkage on the 950 GC delivers excellent digging capabilities and strong breakout force through the use of Cat Performance Series buckets and load sensing hydraulics, which provide on-demand hydraulic flow and pressure for the implement system only in the amount necessary to perform the task at hand. The 950 GC also offers best-in-class hinge pin height of 13’9” (4 188 mm) and 12’0” (3 649 mm) loader arm clearance for easy loading of high-wall trailers and charging of large hoppers.

A range of available work tools include Performance Series buckets, which boast a long floor, wide opening and curved side plates. The design enables operators of all experience levels to routinely attain 10 percent higher bucket fill factors as compared to legacy designs, ultimately improving cycle times and reducing fuel consumption. The Cat Fusion™ quick coupler and controls are also available, allowing the 950 GC to use a number of Cat work tools across multiple wheel loader models for added versatility. The quick-coupler control arrangement includes a dual tilt kick-out system for bucket return-to-dig and fork operations, selectable from the cab.

The Cat C7.1 ACERT™ engine generates a maximum power rating of 241 hp (180 kW) and meets U.S. EPA Tier 4 Final/EU Stage IV emissions standards with a fully automatic and passive regeneration system. This system lowers operating costs without the need for an ash service interval and has an overall DEF consumption of just 2 to 3 percent of fuel burned. No operator intervention is required, nor is there an impact to jobsite productivity.

The Engine Idle Management System, Engine Idle Shutdown and on demand cooling fan further optimize fuel efficiency while lowering operating sound levels. The 4F/3R electronically controlled countershaft, power-shift transmission, designed and built by Caterpillar, features high contact ratio gears to insure long life and enhanced resale value.

Easy to operate, maintain and service

Simple and easy to operate, the 950 GC controls have been designed with the operator in mind. The interface panel display contains six analog-like gauges, colored indicator lights and an LCD screen, all within easy view of the operator for safe and ergonomic use. Low-effort, pilot-operated implement controls, along with optional joystick implement control, feature an integrated kick-down switch and a remote directional shift switch for convenient use. The intuitive control system offers simple monitoring of machine systems and lends to the quick learning of loader operation, even for the operator with only a few hours in the seat. 

Ladders and integrated handrails are located on both sides of the machine and provide access to the spacious cab or to service the engine air filter from a platform. A large roof-to-floor, distortion-free flat glass front windshield, standard rearview camera and exterior mirrors with integrated spot mirrors provide exceptional visibility. Standard air conditioning with 10 louvered vents aids operator comfort.

Hydraulic and electrical service centers provide ground-level access to grouped service points to reduce maintenance time. Large gull-wing side panels and a tilt-up rear grill provide unrestricted access to the radiators, filters and sampling ports. Grease fittings for difficult-to-reach components are conveniently grouped.

To further enhance machine operating efficiency and assist with loader preventive maintenance and servicing, the 950 GC can be equipped with Cat Product Link™ telematics. Deeply integrated into machine systems, Product Link allows remote monitoring using VisonLink®

 

950 GC Wheel Loader Specifications

   

Engine

Cat C7.1 ACERT

Max Power @ 1,700 rpm (SAE J1995)

241 hp (180 kW)

Max Power @ 1,700 rpm (ISO 14396)

240 hp (179 kW)

Standard Bucket

4.25 yd3 (3,3 m3)

Static Tipping Load, Articulated

25,701 lb (11 658 kg)

Bucket Pin Height

13’9” (4 188 mm)

Dump Clearance

9’11” (3 012 mm)

Breakout Force

33,238 lbf (148 kN)

Wheel Base

10’10” (3 300 mm)

Operating Weight

41,644 lb (18 890 kg)

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2017 Caterpillar All Rights Reserved

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo