< Back

Extended Warranty and Support
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Generator Set Specifications

Units:
Minimum Rating 590 eKW (738 kVA) 590 eKW (738 kVA) Less
Maximum Rating 910 eKW (1138 kVA) 910 eKW (1138 kVA) Less
Frequency 50 hz or 60 hz 50 hz or 60 hz Less
Speed 1000 rpm, 1200 rpm, 1500 rpm, 1800 rpm 1000 rpm, 1200 rpm, 1500 rpm, 1800 rpm Less

Engine Specifications

Configuration Vee 8, 4-Stroke-Cycle Diesel Vee 8, 4-Stroke-Cycle Diesel Less
Aspiration TTA TTA Less
Bore 6.7 in 170.0 mm Less
Stroke 7.5 in 190.0 mm Less
Displacement 2105.0 in3 34.5 L Less
Governor Type Electronic Electronic Less

Generator Set Configurations

Emissions/Fuel Strategy IMO I IMO I Less

Generator Set Dimensions

Width 67.1 in 1703.0 mm Less
Weight 7684 kg (16940 lb) to 8909 kg (19640 lb) 7684 kg (16940 lb) to 8909 kg (19640 lb) Less
Length 3704 mm (145.8 in) to 4256 mm (167.5 in) 3704 mm (145.8 in) to 4256 mm (167.5 in) Less
Height 1806 mm (71.1 in) to 1826 mm (71.9 in) 1806 mm (71.1 in) to 1826 mm (71.9 in) Less

3508B Standard Equipment

AIR INLET SYSTEM
  • Separate Circuit aftercooler core, corrosion resistant coated (air side) Air cleaner, regular duty Dual Turbochargers, 152 mm (6 in) OD straight connection

CONTROL SYSTEM
  • Caterpillar A-III Electronic Engine Control, LH with Electronic Unit Injector Fuel System Rigid Wiring Harness (10 amp DC power required to drive Electronic Engine Control Module)

COOLING SYSTEM
  • Oil cooler Thermostats and housing, full open temperature 92 C (198 F) Jacket water pump, gear driven, centrifugal Auxiliary fresh water pump Expansion tank Auxiliary sea water pump, centrifugal, non-self-priming

EXHAUST SYSTEM
  • Dry gas tight exhaust manifolds with heat shields Dual Turbochargers with watercooled bearings and heat shields Exhaust outlet, vertical, 203 mm (8 in) round flanged outlet

FLYWHEELS & FLYWHEEL HOUSINGS
  • Flywheel, SAE No. 00, 183 teeth Flywheel housing, SAE No. 00

FUEL SYSTEM
  • Fuel filter, RH, with service indicators Fuel transfer pump Electronically Controlled Unit Injectors

INSTRUMENTATION
  • Overspeed shutdown notification light, Emergency stop notification light
  • Graphical Unit (Marine Power Display) for analog or digital display of:

LUBE SYSTEM
  • Crankcase breather, Top mounted Oil filter, RH Oil filler and dipstick, RH 500 hours sump oil pan Oil pump, gear type

MOUNTING SYSTEM
  • Rails, engine mounting, engine length, industrial type, 254 mm (10 in), C-channel

POWER TAKE-OFFS
  • Accessory drive Lower RH, Lower LH Front housing, Two-sided

PROTECTION SYSTEM
  • A-III Electronic Monitoring System provides customer programmable engine de-ration strategies to protect against adverse operating conditions
  • Emergency stop push button (located in Electronic Instrument Panel) Safety shutoff protection:

GENERAL
  • Vibration damper and guard Paint, Caterpillar Yellow engine with black rails. Lifting eyes
  • NOTE: 1. Engines for heat exchanger cooling do NOT include heat exchanger. 2. When used with competitive generator, a TVA is recommended. An alternative vibration damper may be required. 3. Engine is wired for auto start stop.

3508B Optional Equipment

AIR INLET SYSTEM
  • Remote Air Inlet Adapters

CHARGING SYSTEM
  • Battery Chargers
  • Charging Alternators

CONTROL SYSTEM
  • Load Sharing module
  • Local speed throttle control

COOLING SYSTEM
  • Water level switch gauge
  • Coolant level sensors
  • Connections
  • Radiator cooling conversion
  • Keel Cooling Conversions
  • Heat exchangers
  • Auxiliary water pumps
  • Sea water pump removal
  • Air separator

EXHAUST SYSTEM
  • Horizontal Exhaust
  • Exhaust outlet
  • Flexible fittings
  • Elbows
  • Flanges
  • Flange and exhaust expanders
  • Mufflers

FUEL SYSTEM
  • Fuel Cooler
  • Fuel priming pumps
  • Flexible fuel lines
  • Rigid Fuel Lines
  • Primary fuel filter
  • Fuel filters
  • Duplex fuel filters
  • Fuel level switch

GENERATORS AND GENERATOR ATTACHMENTS
  • 1500/1800 RPM, 1000/1200 RPM, low voltage conection, generator conversation, low voltage extension box, RFI filter, bearing temperature detectors (RTD), manual voltage control, air filter

INSTRUMENTATION
  • PL1000T Communication Module
  • PL1000E Communication Module
  • Customer Interface Box
  • Thermocouples
  • Remote panel display
  • Remote cylinder temperature display

LUBE SYSTEM
  • Oil Pan
  • Oil pan accessories
  • Sump pumps
  • Oil filters
  • Lubricating oil
  • Lube system

MOUNTING SYSTEM
  • Rails

POWER TAKE-OFFS
  • Flywheel Guard
  • Flexible Coupling
  • Coupling Hub
  • Upper Left Hand Front Location
  • Upper Left Hand Rear Location
  • Upper Right Hand Front Location
  • Upper Right Hand Rear Location
  • Lower Left Hand Front Location
  • Lower Left Hand Rear Location
  • Front Housing Accessory Drives
  • Upper LH Accessory Drive
  • Upper RH Accessory Drive
  • Front Power Take-offs
  • Crankshaft Pulleys
  • Damper Guard Removals

PROTECTION SYSTEM
  • Air inlet shutoffs
  • Switches and contactors
  • Explosion relief valve
  • OIL TEMP SENSOR
  • INTAKE MANIFOLD TEMP SENSOR

STARTING SYSTEM
  • Starting motors or barring divice
  • Air starting motors options
  • Starting aids
  • Battery sets - 24 volt - Dry
  • Battery rack

GENERAL
  • Tool set
  • Caterpillar datalink wire