1.1 m3 (1.4 yd3) PO

< Back

Financing & Insurance
See our Current Offers

Overview

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Units:
Width 95.5 in 2425.0 mm Less
Height 38.8 in 984.6 mm Less
Weight 1655.0 lb 750.7 kg Less
Length 35.4 in 900.3 mm Less
Capacity 1.4 yd3 1.07 m3 Less
Base Edge Thickness 0.8 in 20.0 mm Less
Cutting Edge Thickness n/a n/a Less
Jaw Opening 23.7 in 602.0 mm Less
Clam Angle 76 degrees 76 degrees Less

Application

Ideal for digging, dozing, clamping, back dragging, grading and leveling in construction, landscaping, industrial and demolition applications.

Bucket Design

Excellent clamping force lets you grasp large, irregularly shaped objects such as trees, loose stumps, brush, recycling debris and pipe, increasing the versatility of the machine.

Ground Engaging Tools

Base bucket also available with bolt-on cutting edge and bolt-on teeth.