< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® Mixing Buckets Utilize a paddle auger and hydraulically controlled chute door to mix and pour/dump material in a variety of applications.

Units:
Length 32.0 in 814.0 mm Less
Weight 948.0 lb 430.0 kg Less
Number of Auger Paddles 11 11 Less
Width 63.2 in 1605.0 mm Less
Height 34.5 in 877.0 mm Less
Drive Method Chain Chain Less
Optimum Hydraulic Flow 13.0 gpm 50.0 L/min Less
Optimum Hydraulic Pressure 2466.0 psi 170.0 bar Less
Auger Speed Range 10-30 rpm 10-30 rpm Less
Auger Diameter 20.0 in 508.0 mm Less
Required Hydraulics Standard Flow Standard Flow Less

Easy Material Addition

Cement bag breakers on top of the mixing bucket grate allow for easy breaking and addition of bagged materials.

Bucket Cutting Edge

Cutting edge allows for bucket to be used to drive into piles of raw materials.

Reinforced Steel Bucket Cavity

Reinforced steel is used for bucket cavity ensuring long life and reduced wear.

Bolt-on Replaceable Auger Paddles

Replaceable, Bolt-on auger paddles are hardened and reach throughout the bucket to combine all material.

Remotely Operated Chute Door

Hydraulically controlled chute door allows material to be dispensed all from the cab of the host machine.

Bolt-on Serrated Step

Serrated step allows safe and ergonomic access to machine cab that is easily replaceable if damaged.

Tool Mounted Operation and Maintenance Manual Holder

Tool mounted and sealed from the elements, this holder includes all of the operation manuals and mantenance guides required for proper operation of the work tool.