Hydraulic 5 ton

< Back

Financing & Insurance
See our Current Offers

Overview

Weight

Units:
Weight 129.0 lb 59.0 kg Less

Width

Width 11.7 in 298.0 mm Less

Length

Length 21.1 in 536.5 mm Less

Height

Height 10.3 in 292.6 mm Less

Drive Method

Drive Method Hydraulic Cylinder Hydraulic Cylinder Less

Hydraulic pressure coupler

Hydraulic pressure coupler 3655.0 psi 252.0 bar Less