Mechanical 1 ton

< Back

Financing & Insurance
See our Current Offers

Overview

Weight

Units:
Weight 31.8 lb 14.4 kg Less

Width

Width 7.1 in 182.0 mm Less

Length

Length 12.0 in 297.0 mm Less

Height

Height 7.0 in 179.0 mm Less

Drive method

Drive method Mechanical actuator Mechanical actuator Less