Mechanical 3 ton

< Back

Financing & Insurance
See our Current Offers

Overview

Weight

Units:
Weight 81.5 lb 37.0 kg Less

Width

Width 10.6 in 269.0 mm Less

Length

Length 17.0 in 428.5 mm Less

Height

Height 8.7 in 220.5 mm Less

Drive method

Drive method Mechancial actuator Mechancial actuator Less