Mechanical 5 ton

< Back

Financing & Insurance
See our Current Offers

Overview

Weight

Units:
Weight 121.3 lb 55.0 kg Less

Width

Width 11.7 in 298.0 mm Less

Length

Length 21.1 in 536.5 mm Less

Height

Height 10.3 in 262.0 mm Less

Drive method

Drive method Mechanical actuator Mechanical actuator Less