Mechanical 8 ton

< Back

Financing & Insurance
See our Current Offers

Overview

Weight

Units:
Weight 195.1 lb 88.5 kg Less

Width

Width 14.6 in 370.0 mm Less

Length

Length 23.3 in 591.0 mm Less

Height

Height 11.5 in 292.6 mm Less

Drive method

Drive method Mechanical actuator Mechanical actuator Less