Hydraulic 5 ton

< Back

Financing & Insurance
See our Current Offers

Overview

Weight

Units:
Weight 247.0 lb 112.0 kg Less

Overall width

Overall width 11.7 in 298.0 mm Less

Working width

Working width 11.7 in 298.0 mm Less

Length

Length 22.6 in 574.0 mm Less

Overall height

Overall height 21.5 in 546.0 mm Less

Drive method

Drive method Helical rotary actuator Helical rotary actuator Less

Hydraulic flow

Hydraulic flow 7.6-15.1 lpm (2-4 gpm) 7.6-15.1 lpm (2-4 gpm) Less

Hydraulic pressure actuator

Hydraulic pressure actuator 3000.0 psi 207.0 bar Less

Hydraulic pressure coupler

Hydraulic pressure coupler 3655.0 psi 252.0 bar Less