1829 mm (72 in)

< Back

MSRP* $2,705.00

Stock at local dealer or 10 days order to delivery.

Financing & Insurance
See our Current Offers

Overview

Designed to handle a wide variety of materials in a variety of operating conditions.

Units:
Width 72.0 in 1829.0 mm Less
Height (grapples closed) 30.3 in 770.0 mm Less
Jaw Opening 34.5 in 876.0 mm Less
Length 37.0 in 939.0 mm Less
Exposed Fork Tine Length 25.0 in 637.0 mm Less
Weight 718.7 lb 326.0 kg Less
Fork Tine Diameter 1.3 in 31.75 mm Less
Number of Fork Tines 9 9 Less

Applications

Designed to handle light, hard to handle materials encountered on a farm, ranch or landscaping project.

Light-duty Design

Light-duty design offers grasping capabilities for materials such as loose hay, straw, bedding materials, dry compacted livestock waste, landscaping mulch and pine straw.

Wide Jaw Opening

Wide vertical jaw opening allows for handling of bulky material.

Excellent Clamping

Heavy Duty grapple allow for clamping and grasping of odd shaped materials. Single grapple with wide clamp will grasp non uniform materials such as logs, rocks, and hay.

Not Designed for Large, Round Bales

NOTE: Utility Grapple Forks are not designed for piercing and carrying large, round bales.

*Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.