< Back

Financing & Insurance
See our Current Offers

Overview

Specification

Units:
Capacity 0.33 ft 1.2 m Less
Cylinder Bore 3.5 in 88.9 mm Less
Cylinder Rod 2.0 in 50.8 mm Less
Rotator R-18 R-18 Less
Weight 764.0 lb 346.5 kg Less

Dimension

Jaw Width 19.8 in 502.92 mm Less

Application

Loader Model 2124 2124 Less
Use Loading Loading Less