5055TW

< Back

Financing & Insurance
See our Current Offers

Overview

Specification

Units:
Capacity 0.25 ft 0.91 m Less
Cylinder Bore 4.5 in 114.3 mm Less
Cylinder Rod 3.0 in 76.2 mm Less
Rotator R-50 R-50 Less
Weight 1785.0 lb 809.7 kg Less

Dimension

Jaw Width 21.0 in 533.4 mm Less

Application

Loader Model 559/2384, 569/2410, 579/2414 559/2384, 569/2410, 579/2414 Less
Use Loading, Slashing, Pine Delimbing, Hardwood Delimbing Loading, Slashing, Pine Delimbing, Hardwood Delimbing Less