GS-4548SN

< Back

Financing & Insurance
See our Current Offers

Overview

Specification

Units:
Capacity 0.19 ft 0.69 m Less
Cylinder Bore 4.0 in 101.6 mm Less
Cylinder Rod 2.5 in 63.5 mm Less
Rotator R-50 R-50 Less
Weight 1600.0 lb 725.7 kg Less

Dimension

Jaw Width 20.8 in 528.32 mm Less

Application

Loader Model 559/2384, 569/2410, 579/2414 559/2384, 569/2410, 579/2414 Less
Use Loading, Slashing, Pine Delimbing, Hardwood Delimbing Loading, Slashing, Pine Delimbing, Hardwood Delimbing Less