4042SN

< Back

Financing & Insurance
See our Current Offers

Overview

Specification

Units:
Capacity 0.16 ft 0.58 m Less
Cylinder Bore 3.5 in 88.9 mm Less
Cylinder Rod 2.0 in 50.8 mm Less
Rotator R-18 R-18 Less
Weight 765.0 lb 347.0 kg Less

Dimension

Jaw Width 16.5 in 419.1 mm Less

Application

Loader Model 2124, 519/2210 2124, 519/2210 Less
Use Loading, Slashing Loading, Slashing Less