4045TW

< Back

Financing & Insurance
See our Current Offers

Overview

Specification

Units:
Capacity 0.17 ft 0.62 m Less
Cylinder Bore 4.0 in 101.6 mm Less
Cylinder Rod 2.5 in 63.5 mm Less
Rotator R-25 R-25 Less
Weight 1250.0 lb 567.0 kg Less

Dimension

Jaw Width 21.0 in 533.4 mm Less

Application

Loader Model 529/2280 529/2280 Less
Use Loading, Slashing, Pine Delimbing Loading, Slashing, Pine Delimbing Less