HM315C

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

High-performance cutting and mulching of vegetation and overgrowth.

Units:
Overall Width 74.0 in 1882.0 mm Less
Working Width 62.0 in 1582.0 mm Less
Length 53.4 in 1355.0 mm Less
Overall Height 58.3 in 1481.0 mm Less
Weight 2959.0 lb 1342.0 kg Less
Drive Method Polychain Belt Polychain Belt Less
Motor Dual Speed Axial Piston Dual Speed Axial Piston Less
Optimum Hydraulic Flow Range 120-125 L/min (31-33 gpm) 120-125 L/min (31-33 gpm) Less
Fixed Teeth per Drum 34 34 Less
Maximum Cutting Diameter 8.0 in 200.0 mm Less
Optimal Hydraulic Pressure Range 200-280 bar (2900-4061 psi) 200-280 bar (2900-4061 psi) Less
Drum Speed Range 2100-2400 RPM 2100-2400 RPM Less
Required Hydraulics High Flow XPS High Flow XPS Less

Application

Use Mulchers for brush clearing, vegetation management, reclaiming untitled land, environmental maintenance, shredding pruned material and organic waste for biomass production.

High Performance Mulching

Designed for high-performance cutting, and mulching vegetation and undergrowth from typical wooded terrain. Reduces saplings, shrubs and trees into mulched material.

Rugged Mulching Head

Rugged mulching head processes trees up to 200 mm (8 in) diameter for effective land clearing applications.

Axial Piston Hydraulic Motor

Axial piston hydraulic motor provides smooth, efficient performance.

Adjustable Push Frame

Adjustable push frame provides the ability to position trees for optimum cutting and efficiency while also providing operator cab protection.