PR184 Manual

< Back

MSRP* $9,025.00

Stock at local dealer or 10 days order to delivery.

Financing & Insurance
See our Current Offers

Overview

Designed for clearing and preparing soil in landscape finishing applications.

Units:
Roller Width 84.0 in 2134.0 mm Less
Overall Width 93.0 in 2362.0 mm Less
Overall Length 64.0 in 1626.0 mm Less
Overall Height 34.0 in 847.0 mm Less
Maximum Angle - right or left 20 degrees 20 degrees Less
Raking Width @ Max Angle 79.0 in 2007.0 mm Less
Weight 1026.0 lb 465.0 kg Less
Required Hydraulics Standard Flow Standard Flow Less
Required Hydraulic Flow 57-86 L/min (15-23 gpm) 57-86 L/min (15-23 gpm) Less
Optimal Hydraulic Pressure 3340.0 psi 230.0 bar Less

Application

Offers the versatility to de-thatch, remove old lawns and weeds, grade, level, rake, remove debris and prepare seedbeds with one work tool.

Angling Ability

Angling ability allows the operator to windrow collected debris for easy pickup and removal.

Milling Action

Consistent milling action creates an ideal seedbed for great germination results, laying the groundwork for a perfect lawn.

Efficient Performance

Wet, dry, weedy, hard and rocky soil can be dried, flattened, pulverized and conditioned for seed in one step.

Manual or Hydraulic Angling

Manual or hydraulic angling up to 20 degrees right or left of center. Hydraulic angling option allows the operator to control the power box rake angle from the operator compartment.

Adjustable Gauge Wheels

Dual independently adjustable gauge wheels allow for skim passes for over-seeding or adjust to cut drainage grades.

*Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.