< Back

Financing & Insurance
See our Current Offers

Overview

Prepare silage and haylage for feed with minimal oxygen penetration reducing waste.

Units:
Overall Width 84.5 in 2146.0 mm Less
Overall Height 25.2 in 639.0 mm Less
Weight 1052.0 lb 477.0 kg Less
Overall Depth 81.5 lb 2070.0 kg Less
Required Hydraulic Flow 75-90 L/min (20-23 gpm) 75-90 L/min (20-23 gpm) Less
Optimal Hydraulic Pressure 138-230 bar (2000-3300 psi) 138-230 bar (2000-3300 psi) Less
Required Hydraulics Standard Flow Standard Flow Less

Applications

Used to free and loosen compacted bunkers in order to transport and feed.

Dual Inboard Motors

Dual inboard mounted drive motors ensure stall free operation and protect the hydraulic components from damage.

Adjustable Roller Chain

Easily adjustable heavy duty roller chain maintains adequate tension of drum.

Tensile Strength Teeth

High tensile strength teeth arranged in a helical pattern help to blend silage and are extended across the width of the defacer drum.

Heavy Duty Frame

Heavy duty frame with up to six and a half feet of extension to reach the top of silage bunkers.