3.6m (12 ft) Industrial Duty

< Back

Financing & Insurance
See our Current Offers

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Coupler Interface

Units:
Coupler Interface IT IT Less

Working width

Working width 129.0 in 3286.0 mm Less

Weight

Weight 3300.0 lb 1497.0 kg Less

Overall height

Overall height 47.0 in 1185.0 mm Less

Overall length

Overall length 74.0 in 1890.0 mm Less

Sections

Sections 4 4 Less