2.4 m (8 ft) Standard Duty

< Back

Financing & Insurance
See our Current Offers

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Coupler Interface

Units:
Coupler Interface SSL SSL Less

Working wdth

Working width 91.0 in 2299.0 mm Less

Weight

Weight 1400.0 lb 635.0 kg Less

Overall height

Overall height 31.0 in 787.0 mm Less

Overall length

Overall length 58.0 in 1477.0 mm Less

Sections

Sections 3 3 Less