315/316/318, Pin Grabber

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Units:
Length 67.5 in 1715.0 mm Less
Stored Height 18.9 in 480.0 mm Less
Overall Width 12.8 in 324.0 mm Less
Weight 825.0 lb 374.0 kg Less