T15B Hydraulic Sideshift

< Back

MSRP* $8,195.00

Stock at local dealer or 10 days order to delivery.

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Units:
Standard Boom Length 60.0 in 1524.0 mm Less
Cutting Width 6.0 in 152.0 mm Less
Chain Type Stadard Stadard Less
Required Hydraulics High Flow XPS High Flow XPS Less
Overall Width 75.0 in 1901.0 mm Less
Overall Length 118.5 in 3010.0 mm Less
Weight 1212.0 lb 549.8 kg Less
Overall Height 31.0 in 786.0 mm Less
Required Hydraulic Flow 95-152 L/min (25-40 gpm) 95-152 L/min (25-40 gpm) Less
Optimal Hydraulic Pressure 207-310 bar (3300-4500 psi) 207-310 bar (3300-4500 psi) Less
Motor Displacement 39.0 in3 629.0 cm3 Less
Drive Shaft Torque 2144.0 lb·ft 2905.0 N·m Less
Drive Shaft Speed @ max. flow 207 @ 129 L/min (34gpm) 207 @ 129 L/min (34gpm) Less
Sideshift Travel 22.0 in 559.0 mm Less
Maximum Auger Clearance 21.0 in 534.0 mm Less
Spoil Auger Diameter 18.0 in 457.0 mm Less
Chain Pull @ max. pressure 5344.0 lb 2424.0 kg Less
Chain Speed @ max. flow 519.0 ft/min 158.0 m/min Less
Optional Cutting Widths 203,254,305 mm (8,10,12 in) 203,254,305 mm (8,10,12 in) Less

Application

Designed for cutting narrow, straight trenches in the soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Direct Drive System

Direct drive system features a variable speed, bi-directional, gerotor style motor that delivers optimal chain speed, chain pull and torque for maximum trenching performance in a broad range of soil types.

Durable Anti-Back Flex Chain

Durable, double standard anti-back flex chain eliminates chain backlash and ensures teeth are positioned at the most efficient angle for smooth cutting and longer tooth life.

Hard-faced, Tungsten Carbide Steel Cupped Teeth

Hard-faced, tungsten carbide steel cupped teeth deliver long life in many soil conditions. Teeth are spaced for optimum digging performance in most soil types.

Hydraulic or Manual Sideshift

Hydraulic or manual side-shift provides close trenching flexibility near structures or obstructions. Hydraulic side-shift, standard on the T15B (optional on T6B and T9B) is controlled from operator’s compartment using the standard flow auxiliary hydraulic circuit selector control.

Large Diameter Bolt-on Spoil Auger

Large diameter bolt-on spoil auger improves loose soil removal from trenching area and allows for quick, easy removal and servicing.

Optional Chain Types and Cutting Widths

Optional chain types and cutting widths are available for specific soil, digging requirements and trench widths. These chain types include Standard, Combo, Terminator, and Rockfrost.

Optional Bolt-on Crumber Bar

Optional bolt-on crumber bar with shoe improves soil removal to provide cleaner trench. Shoes available in size range to accommodate trench width.

*Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.